(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Doctor Darius

Doctor Darius

Standard Unit Price:
SGD 139.60-
Days to Ship :
8 Day(s) or more

A Velcro belt that combines comfort and secure hold. Uses an air cushion that softly absorbs impacts. It uses ultra-antistatic fiber thread for the sewn and embroidered parts, to discharge the static electricity accumulated in clothes and body to the air through corona discharge.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Color

Refine by

  • Black
  • White Type
  • Red Type
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24.5
  • 25.5
  • 26.5
  • 27.5
  • Clear
Detailed sizes (cm)

Refine by

  • SS(23.5~24.0)
  • S(24.5~25.0)
  • M(25.5~26.0)
  • L(26.5~27.0)
  • LL(27.5~28.0)
  • Clear
Color Details

Refine by

  • Black
  • Brown
  • White
  • Clear
Manufacturer Product Name

Refine by

  • Doctor Shoes DD00101 Black L
  • Doctor Shoes DD00101 Black LL
  • Doctor Shoes DD00101 Black M
  • Doctor Shoes DD00101 Black S
  • Doctor Shoes DD00101 Black SS
  • Doctor Shoes DD00102 Brown L
  • Doctor Shoes DD00102 Brown LL
  • Doctor Shoes DD00102 Brown M
  • Doctor Shoes DD00102 Brown S
  • Doctor Shoes DD00102 Brown SS
  • Doctor Shoes DD00103 White L
  • Doctor Shoes DD00103 White M
  • Doctor Shoes DD00103 White S
  • Doctor Shoes DD00103 White SS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
Black
23.5
SS(23.5~24.0)
Black
Doctor Shoes DD00101 Black SS
16 Day(s)
SGD 139.60

Part Number : 0-7302-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    23.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    SS(23.5~24.0)
  • Color Details
    Black
  • Manufacturer Product Name
    Doctor Shoes DD00101 Black SS
  • Manufacturer Model Number
    DD00101
  • JAN Code
    4571203969006
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Black
24.5
S(24.5~25.0)
Black
Doctor Shoes DD00101 Black S
16 Day(s)
SGD 139.60

Part Number : 0-7302-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    24.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    S(24.5~25.0)
  • Color Details
    Black
  • Manufacturer Product Name
    Doctor Shoes DD00101 Black S
  • Manufacturer Model Number
    DD00101
  • JAN Code
    4571203969013
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Black
25.5
M(25.5~26.0)
Black
Doctor Shoes DD00101 Black M
8 Day(s)
SGD 140.00

Part Number : 0-7302-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.00
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    25.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    M(25.5~26.0)
  • Color Details
    Black
  • Manufacturer Product Name
    Doctor Shoes DD00101 Black M
  • Manufacturer Model Number
    DD00101
  • JAN Code
    4571203969020
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Black
26.5
L(26.5~27.0)
Black
Doctor Shoes DD00101 Black L
8 Day(s)
SGD 140.40

Part Number : 0-7302-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.40
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    26.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    L(26.5~27.0)
  • Color Details
    Black
  • Manufacturer Product Name
    Doctor Shoes DD00101 Black L
  • Manufacturer Model Number
    DD00101
  • JAN Code
    4571203969037
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Black
27.5
LL(27.5~28.0)
Black
Doctor Shoes DD00101 Black LL
8 Day(s)
SGD 140.60

Part Number : 0-7302-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    27.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    LL(27.5~28.0)
  • Color Details
    Black
  • Manufacturer Product Name
    Doctor Shoes DD00101 Black LL
  • Manufacturer Model Number
    DD00101
  • JAN Code
    4571203969044
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Red Type
23.5
SS(23.5~24.0)
Brown
Doctor Shoes DD00102 Brown SS
16 Day(s)
SGD 139.60

Part Number : 0-7303-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Red Type
  • Size(cm)
    23.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    SS(23.5~24.0)
  • Color Details
    Brown
  • Manufacturer Product Name
    Doctor Shoes DD00102 Brown SS
  • Manufacturer Model Number
    DD00102
  • JAN Code
    4571203969051
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Red Type
24.5
S(24.5~25.0)
Brown
Doctor Shoes DD00102 Brown S
11 Day(s)
SGD 139.60

Part Number : 0-7303-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Red Type
  • Size(cm)
    24.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    S(24.5~25.0)
  • Color Details
    Brown
  • Manufacturer Product Name
    Doctor Shoes DD00102 Brown S
  • Manufacturer Model Number
    DD00102
  • JAN Code
    4571203969068
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Red Type
25.5
M(25.5~26.0)
Brown
Doctor Shoes DD00102 Brown M
8 Day(s)
SGD 140.10

Part Number : 0-7303-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.10
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Red Type
  • Size(cm)
    25.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    M(25.5~26.0)
  • Color Details
    Brown
  • Manufacturer Product Name
    Doctor Shoes DD00102 Brown M
  • Manufacturer Model Number
    DD00102
  • JAN Code
    4571203969075
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Red Type
26.5
L(26.5~27.0)
Brown
Doctor Shoes DD00102 Brown L
8 Day(s)
SGD 140.20

Part Number : 0-7303-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.20
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Red Type
  • Size(cm)
    26.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    L(26.5~27.0)
  • Color Details
    Brown
  • Manufacturer Product Name
    Doctor Shoes DD00102 Brown L
  • Manufacturer Model Number
    DD00102
  • JAN Code
    4571203969082
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
Red Type
27.5
LL(27.5~28.0)
Brown
Doctor Shoes DD00102 Brown LL
8 Day(s)
SGD 140.60

Part Number : 0-7303-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Red Type
  • Size(cm)
    27.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    LL(27.5~28.0)
  • Color Details
    Brown
  • Manufacturer Product Name
    Doctor Shoes DD00102 Brown LL
  • Manufacturer Model Number
    DD00102
  • JAN Code
    4571203969099
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
White Type
23.5
SS(23.5~24.0)
White
Doctor Shoes DD00103 White SS
8 Day(s)
SGD 139.60

Part Number : 0-7304-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    23.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    SS(23.5~24.0)
  • Color Details
    White
  • Manufacturer Product Name
    Doctor Shoes DD00103 White SS
  • Manufacturer Model Number
    DD00103
  • JAN Code
    4571203969105
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
White Type
24.5
S(24.5~25.0)
White
Doctor Shoes DD00103 White S
16 Day(s)
SGD 139.60

Part Number : 0-7304-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    24.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    S(24.5~25.0)
  • Color Details
    White
  • Manufacturer Product Name
    Doctor Shoes DD00103 White S
  • Manufacturer Model Number
    DD00103
  • JAN Code
    4571203969112
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
White Type
25.5
M(25.5~26.0)
White
Doctor Shoes DD00103 White M
8 Day(s)
SGD 139.60

Part Number : 0-7304-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 139.60
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    25.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    M(25.5~26.0)
  • Color Details
    White
  • Manufacturer Product Name
    Doctor Shoes DD00103 White M
  • Manufacturer Model Number
    DD00103
  • JAN Code
    4945001100136
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika
1 Pairs
White Type
26.5
L(26.5~27.0)
White
Doctor Shoes DD00103 White L
8 Day(s)
SGD 140.00

Part Number : 0-7304-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.00
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Slippers
  • Shape
    Low-top shoe
  • Upper Type
    Hook & Loop Fastener
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    White Type
  • Size(cm)
    26.5
  • Standard
    No Standard
  • Toe box
    NA
  • Detailed sizes (cm)
    L(26.5~27.0)
  • Color Details
    White
  • Manufacturer Product Name
    Doctor Shoes DD00103 White L
  • Manufacturer Model Number
    DD00103
  • JAN Code
    4945001100143
  • Material
    Surface: Soft artificial leather, Lining: Antibacterial material of Unitika

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)