(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Double mattress protective surface

Double mattress protective surface

Standard Unit Price:
SGD 53.80-
Days to Ship :
10 Day(s)

[Features]
It protects even your throat area.
* The protective face shield frame and acetate surface are sold separately.
[Applications]
For disaster prevention.

Basic Specifications

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Features
    Protects as far as the throat area.
  • Footnotes
    There is no acetate film on the protective frame. It must be separately purchased.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Acetate Surface
  • Protective frame
  • Clear
Manufacturer Product Name

Refine by

  • Double Matrix Protective Surface 17-244
  • Double Matrix Protective Surface 17-243B
  • Clear
Manufacturer Model Number

Refine by

  • 17-244
  • 17-243B
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Protective frame
Double Matrix Protective Surface 17-243B
17-243B
10 Day(s)
SGD 195.70

Part Number : 8-1027-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 195.70
Quantity 1 pc.

Specificationtitle

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    Protective frame
  • Manufacturer Product Name
    Double Matrix Protective Surface 17-243B
  • Manufacturer Model Number
    17-243B
  • Features
    Protects as far as the throat area.
  • Material
    PC (Polycarbonate)
  • Footnotes
    There is no acetate film on the protective frame. It must be separately purchased.
  • Product Name
    Protective frame
1 pc.
Acetate Surface
Double Matrix Protective Surface 17-244
17-244
10 Day(s)
SGD 53.80

Part Number : 8-1027-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.80
Quantity 1 pc.

Specificationtitle

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    Acetate Surface
  • Manufacturer Product Name
    Double Matrix Protective Surface 17-244
  • Manufacturer Model Number
    17-244
  • Features
    Protects as far as the throat area.
  • Material
    Acetate
  • Footnotes
    There is no acetate film on the protective frame. It must be separately purchased.
  • Product Name
    Acetate Surface

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)