(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Glasses, Double Lens Type

Glasses, Double Lens Type

Standard Unit Price:
SGD 13.70-
Days to Ship :
8 Day(s)

T80: Uses shock-resistant polycarbonate hard lenses. T81: Polycarbonate lenses, anti-fogging, contains soft nose pad. T86: Has adjustable earpiece length and polycarbonate anti-fogging lenses. T88: Reduces eye fatigue caused by working at a PC (UV 400 reduction).

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    140×160×45
  • Specification details
    Ultraviolet cut specifications
  • Weight(g)
    30 or Less
  • Material/lens
    PC (Polycarbonate)
  • Material/nose pad
    PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Anti-fog

Refine by

  • Available
  • NA
  • Clear
Manufacturer Product Name

Refine by

  • Viewer T80
  • Viewer T81
  • Viewer T86
  • Viewer T88
  • Clear
Manufacturer Model Number

Refine by

  • T80
  • T81
  • T86
  • T88
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
NA
Viewer T80
T80
8 Day(s)
SGD 13.70

Part Number : 1-7878-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.70
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    140×160×45
  • Manufacturer Product Name
    Viewer T80
  • Manufacturer Model Number
    T80
  • Features
    Uses shock-resistant polycarbonate hard lenses.
  • Specification details
    Ultraviolet cut specifications
  • Weight(g)
    30 or Less
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    -
  • Material/nose pad
    PVC (Polyvinyl Chloride Resin)
  • Ultraviolet cut ratio
    UV365:99.9%
1 pc.
Available
Viewer T81
T81
8 Day(s)
SGD 15.90

Part Number : 1-7878-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.90
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    140×160×45
  • Manufacturer Product Name
    Viewer T81
  • Manufacturer Model Number
    T81
  • Features
    Polycarbonate lens, Anti-fogging, Contains soft nose pad.
  • Specification details
    Ultraviolet cut specifications
  • Weight(g)
    30 or Less
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    -
  • Material/nose pad
    PVC (Polyvinyl Chloride Resin)
  • Ultraviolet cut ratio
    UV365:99.9%
1 pc.
NA
Viewer T86
T86
8 Day(s)
SGD 21.90

Part Number : 1-7878-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.90
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    140×160×45
  • Manufacturer Product Name
    Viewer T86
  • Manufacturer Model Number
    T86
  • Features
    Adjustable earpiece length, polycarbonate anti-fogging lens.
  • Specification details
    Ultraviolet cut specifications
  • Weight(g)
    30 or Less
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
  • Material/nose pad
    PVC (Polyvinyl Chloride Resin)
  • Ultraviolet cut ratio
    UV400:99.9%
1 pc.
NA
Viewer T88
T88
8 Day(s)
SGD 28.74

Part Number : 1-7878-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.74
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    140×160×45
  • Manufacturer Product Name
    Viewer T88
  • Manufacturer Model Number
    T88
  • Features
    Reduces eye fatigue caused by working at a PC (UV cut 400).
  • Specification details
    Ultraviolet cut specifications
  • Weight(g)
    30 or Less
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
  • Material/nose pad
    PVC (Polyvinyl Chloride Resin)
  • Ultraviolet cut ratio
    UV400/99.9%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)