(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Lightweight Adjustable Height Work Bench AEM Type (H Form / SUS304-Covered Tabletop) Average Load (kg) 150

Lightweight Adjustable Height Work Bench AEM Type (H Form / SUS304-Covered Tabletop) Average Load (kg) 150

Standard Unit Price:
SGD 1,365.90-
Days to Ship :
14 Day(s) or more

SUS304, which has excellent corrosion and chemical resistance, is used.
Assembly required product compliant with the Law Promoting Green Purchasing
Uniform load (kg): 150
Material 1: Top plate: Wood, 1.2 t stainless steel cover (SUS304)
Material 2: Main body: Steel
Specifications: Flat top plate, mirror finish

Basic Specifications

  • Product Type
    Stainless steel work bench
  • Height (mm)
    650~950
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    H-frame
  • Color
    White
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    Wooden, 1.2 t stainless steel plated (SUS304)
  • Specifications
    Flat top board, mirror finish
  • Assembly guide
    30 Minutes per 2 Persons
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 904
  • 1204
  • 1804
  • Clear
Depth (mm)

Refine by

  • 604
  • 754
  • 904
  • Clear
Trusco Code

Refine by

  • 454-3386
  • 454-3335
  • 454-3254
  • 454-3220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
904
604
454-3220
14 Day(s)
SGD 1,365.90

Part Number : AEM-0960SUS-W
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,365.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    650~950
  • Width (mm)
    904
  • Depth (mm)
    604
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    H-frame
  • Color
    White
  • Trusco Code
    454-3220
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    Wooden, 1.2 t stainless steel plated (SUS304)
  • Specifications
    Flat top board, mirror finish
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    29.5
1 unit
1204
754
454-3254
18 Day(s)
SGD 1,657.28

Part Number : AEM-1200SUS-W
Days to Ship 18 Day(s)
Standard Unit Price SGD 1,657.28
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    650~950
  • Width (mm)
    1204
  • Depth (mm)
    754
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    H-frame
  • Color
    White
  • Trusco Code
    454-3254
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    Wooden, 1.2 t stainless steel plated (SUS304)
  • Specifications
    Flat top board, mirror finish
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    41.5
1 unit
1804
754
454-3335
28 Day(s)
SGD 2,228.30

Part Number : AEM-1800SUS-W
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,228.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    650~950
  • Width (mm)
    1804
  • Depth (mm)
    754
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    H-frame
  • Color
    White
  • Trusco Code
    454-3335
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    Wooden, 1.2 t stainless steel plated (SUS304)
  • Specifications
    Flat top board, mirror finish
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    56.5
1 unit
1804
904
454-3386
28 Day(s)
SGD 2,648.55

Part Number : AEM-1809SUS-W
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,648.55
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    650~950
  • Width (mm)
    1804
  • Depth (mm)
    904
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    H-frame
  • Color
    White
  • Trusco Code
    454-3386
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    Wooden, 1.2 t stainless steel plated (SUS304)
  • Specifications
    Flat top board, mirror finish
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    62.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)