(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench TFAE Type with Adjustable Height Function Average Load (kg) 300

Light Work Bench TFAE Type with Adjustable Height Function Average Load (kg) 300

Standard Unit Price:
SGD 560.90
Days to Ship :
18 Day(s)

[Features]
Adjustments can be made for the ideal height, between 650 and 950 mm for sitting work or standing work.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
18 Day(s)
SGD 560.90

Part Number : TFAEM-0960
Days to Ship 18 Day(s)
Standard Unit Price SGD 560.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    450-1314
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    21.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)