(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Heavy Work Bench with 3 Face Panel / 4-Shelf Cabinet Average Load (kg) 3000

Heavy Work Bench with 3 Face Panel / 4-Shelf Cabinet Average Load (kg) 3000

Standard Unit Price:
SGD 3,461.20-
Days to Ship :
28 Day(s)

With a 3-way curtain plate. 1 vertical partition board and 4 horizontal partition boards are attached per drawer stage of the cabinet D-4Z.

Basic Specifications

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    370 x 454 x 26 (Small) / 83 (Large)
  • Material
    Main Body: Steel
  • Specifications
    With a 3-way curtain plate
  • cabinet
    1 Row 4 Levels D-4Z With Key
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Trusco Code

Refine by

  • 454-7195
  • 454-7161
  • 454-7128
  • 454-6113
  • 454-6083
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
Linoleum Upholstered Top Plate
454-6083
28 Day(s)
SGD 3,748.90

Part Number : RTWZ-1800D4D4
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,748.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    370 x 454 x 26 (Small) / 83 (Large)
  • Trusco Code
    454-6083
  • Material
    Main Body: Steel
  • Specifications
    With a 3-way curtain plate
  • cabinet
    1 Row 4 Levels D-4Z With Key
  • Mass(kg)
    168.0
1 unit
900
Linoleum Upholstered Top Plate
454-6113
28 Day(s)
SGD 3,912.80

Part Number : RTWZ-1809D4D4
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,912.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    370 x 454 x 26 (Small) / 83 (Large)
  • Trusco Code
    454-6113
  • Material
    Main Body: Steel
  • Specifications
    With a 3-way curtain plate
  • cabinet
    1 Row 4 Levels D-4Z With Key
  • Mass(kg)
    175.0
1 unit
750
Steel Top Plate
454-7128
28 Day(s)
SGD 3,461.20

Part Number : STWZ-1800D4D4
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,461.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    370 x 454 x 26 (Small) / 83 (Large)
  • Trusco Code
    454-7128
  • Material
    Main Body: Steel
  • Specifications
    With a 3-way curtain plate
  • cabinet
    1 Row 4 Levels D-4Z With Key
  • Mass(kg)
    164
1 unit
750
DAP Decorative Top Plate
454-7161
28 Day(s)
SGD 3,592.60

Part Number : TWZ-1800D4D4
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,592.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    370 x 454 x 26 (Small) / 83 (Large)
  • Trusco Code
    454-7161
  • Material
    Main Body: Steel
  • Specifications
    With a 3-way curtain plate
  • cabinet
    1 Row 4 Levels D-4Z With Key
  • Mass(kg)
    165.0
1 unit
900
DAP Decorative Top Plate
454-7195
28 Day(s)
SGD 3,724.60

Part Number : TWZ-1809D4D4
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,724.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    370 x 454 x 26 (Small) / 83 (Large)
  • Trusco Code
    454-7195
  • Material
    Main Body: Steel
  • Specifications
    With a 3-way curtain plate
  • cabinet
    1 Row 4 Levels D-4Z With Key
  • Mass(kg)
    172.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)