(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Work Bench with Side Cabinet Average Load (kg) 2000

Medium Work Bench with Side Cabinet Average Load (kg) 2000

Standard Unit Price:
SGD 1,954.50-
Days to Ship :
28 Day(s)

Comes with a side cabinet with 3 drawers. The side cabinet is equipped with casters.

Basic Specifications

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steam Hot Plate
  • Clear
Trusco Code

Refine by

  • 454-7039
  • 454-6997
  • 454-5991
  • 454-5974
  • 454-5931
  • 454-4595
  • 454-4579
  • 454-4536
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
750
DAP Decorative Top Plate
454-4536
28 Day(s)
SGD 1,957.60

Part Number : DW-1200UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,957.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-4536
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    76.0
1 unit
1800
750
DAP Decorative Top Plate
454-4579
28 Day(s)
SGD 2,281.60

Part Number : DW-1800UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,281.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-4579
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    99.5
1 unit
1800
900
DAP Decorative Top Plate
454-4595
28 Day(s)
SGD 2,396.10

Part Number : DW-1809UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,396.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-4595
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    107.0
1 unit
1200
750
Linoleum Upholstered Top Plate
454-5931
28 Day(s)
SGD 1,982.90

Part Number : RDW-1200UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,982.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-5931
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    78.5
1 unit
1800
750
Linoleum Upholstered Top Plate
454-5974
28 Day(s)
SGD 2,331.60

Part Number : RDW-1800UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,331.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-5974
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    103.5
1 unit
1800
900
Linoleum Upholstered Top Plate
454-5991
28 Day(s)
SGD 2,465.80

Part Number : RDW-1809UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,465.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-5991
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    108.5
1 unit
1200
750
Steam Hot Plate
454-6997
28 Day(s)
SGD 1,954.50

Part Number : SDW-1200UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,954.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steam Hot Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-6997
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    79.0
1 unit
1800
750
Steam Hot Plate
454-7039
28 Day(s)
SGD 2,202.80

Part Number : SDW-1800UDC111
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,202.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steam Hot Plate
  • Drawer internal dimensions(mm)
    357 x 395 x 45 (Small) / 99 (Medium) / 149 (Large)
  • Trusco Code
    454-7039
  • Specifications
    Lower Rail Specifications
  • Assembly guide
    40 Minutes per 2 Persons
  • Side Cabinet
    UDC-111 (Large/Medium/Small Drawers, One Level Each)
  • Mass(kg)
    106.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)