(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Light Work Bench Basic Type Average Load (kg) 250

Light Work Bench Basic Type Average Load (kg) 250

Standard Unit Price:
SGD 300.90-
Days to Ship :
9 Day(s) or more

[Features]
It is a plastic panel tabletop that is hard and smooth.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 454-3921
  • 454-3866
  • 454-3807
  • 454-3742
  • 454-3688
  • 454-3629
  • 454-3564
  • 454-3505
  • 454-3441
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
454-3441
18 Day(s)
SGD 300.90

Part Number : BE-0960
Days to Ship 18 Day(s)
Standard Unit Price SGD 300.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3441
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    22.0
1 unit
900
750
454-3505
18 Day(s)
SGD 360.90

Part Number : BE-0975
Days to Ship 18 Day(s)
Standard Unit Price SGD 360.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3505
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    24.0
1 unit
1200
600
454-3564
9 Day(s)
SGD 368.20

Part Number : BE-1260
Days to Ship 9 Day(s)
Standard Unit Price SGD 368.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3564
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
1200
750
454-3629
18 Day(s)
SGD 383.70

Part Number : BE-1275
Days to Ship 18 Day(s)
Standard Unit Price SGD 383.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3629
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.0
1 unit
1500
600
454-3688
14 Day(s)
SGD 500.00

Part Number : BE-1560
Days to Ship 14 Day(s)
Standard Unit Price SGD 500.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3688
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
1500
750
454-3742
18 Day(s)
SGD 529.60

Part Number : BE-1575
Days to Ship 18 Day(s)
Standard Unit Price SGD 529.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3742
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    34.5
1 unit
1800
600
454-3807
14 Day(s)
SGD 544.90

Part Number : BE-1860
Days to Ship 14 Day(s)
Standard Unit Price SGD 544.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3807
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
1800
750
454-3866
18 Day(s)
SGD 578.80

Part Number : BE-1875
Days to Ship 18 Day(s)
Standard Unit Price SGD 578.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3866
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    38.5
1 unit
1800
900
454-3921
18 Day(s)
SGD 657.60

Part Number : BE-1890
Days to Ship 18 Day(s)
Standard Unit Price SGD 657.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Trusco Code
    454-3921
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    43.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Dark Gray
●Equal Load(kg):20
●SPQ(sheet):1

Materials

●Steel

Warning

●AWM type of width900, 1200mm type can not be added additionally.
●For 450mm depth type, only 1 sheet can be installed.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)