(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
18 L Drum Rack (200 kg Type, Height 1,800 mm, 5 Rows)

18 L Drum Rack (200 kg Type, Height 1,800 mm, 5 Rows)

Standard Unit Price:
SGD 637.40-
Days to Ship :
7 Day(s)

[Features]
· Supports 18 L cans and pails.
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.

· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Application
    Pail and 18 L Drum Storage
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 283-7340
  • 283-7072
  • 463-8671
  • 463-8662
  • 463-8654
  • 463-7615
  • 463-7585
  • 463-7330
  • 463-7321
  • 463-7208
  • 469-1059
  • 469-1041
  • 469-1016
  • 469-1008
  • 469-0991
  • 469-0982
  • 469-0974
  • 469-0966
  • 469-0958
  • 469-0940
  • 469-0931
  • 469-0923
  • 469-0915
  • 469-0907
  • 506-2420
  • 506-2403
  • 508-1751
  • 508-1742
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
816
463-7330 / 469-0907
7 Day(s)
SGD 692.80

Part Number : M2-6345-KU2
Days to Ship 7 Day(s)
Standard Unit Price SGD 692.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    463-7330 / 469-0907
  • Application
    Pail and 18 L Drum Storage
  • Mass
    39kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
860
816
463-7321 / 469-0915
7 Day(s)
SGD 637.40

Part Number : M2-6345-KU2B
Days to Ship 7 Day(s)
Standard Unit Price SGD 637.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    463-7321 / 469-0915
  • Application
    Pail and 18 L Drum Storage
  • Mass
    34.6kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Standalone Type
860
816
469-0923 / 508-1751
7 Day(s)
SGD 969.50

Part Number : M2-6345-KU4
Days to Ship 7 Day(s)
Standard Unit Price SGD 969.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    469-0923 / 508-1751
  • Application
    Pail and 18 L Drum Storage
  • Mass
    45.6kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
860
816
469-0931 / 508-1742
7 Day(s)
SGD 914.20

Part Number : M2-6345-KU4B
Days to Ship 7 Day(s)
Standard Unit Price SGD 914.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    469-0931 / 508-1742
  • Application
    Pail and 18 L Drum Storage
  • Mass
    41.2kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Standalone Type
1160
1116
469-0940 / 506-2420
7 Day(s)
SGD 901.60

Part Number : M2-6445-KU3
Days to Ship 7 Day(s)
Standard Unit Price SGD 901.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    469-0940 / 506-2420
  • Application
    Pail and 18 L Drum Storage
  • Mass
    48.7kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
1160
1116
469-0958 / 506-2403
7 Day(s)
SGD 846.30

Part Number : M2-6445-KU3B
Days to Ship 7 Day(s)
Standard Unit Price SGD 846.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    469-0958 / 506-2403
  • Application
    Pail and 18 L Drum Storage
  • Mass
    44.3kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Standalone Type
1160
1116
463-7208 / 469-0966
7 Day(s)
SGD 1,316.80

Part Number : M2-6445-KU6
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,316.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    463-7208 / 469-0966
  • Application
    Pail and 18 L Drum Storage
  • Mass
    58.7kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
1160
1116
463-8671 / 469-0974
7 Day(s)
SGD 1,261.50

Part Number : M2-6445-KU6B
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,261.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    463-8671 / 469-0974
  • Application
    Pail and 18 L Drum Storage
  • Mass
    54.3kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Standalone Type
1460
1416
463-8662 / 469-0982
7 Day(s)
SGD 1,108.30

Part Number : M2-6545-KU4
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,108.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    463-8662 / 469-0982
  • Application
    Pail and 18 L Drum Storage
  • Mass
    58.4kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
1460
1416
463-8654 / 469-0991
7 Day(s)
SGD 1,053.00

Part Number : M2-6545-KU4B
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,053.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    463-8654 / 469-0991
  • Application
    Pail and 18 L Drum Storage
  • Mass
    54kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Standalone Type
1460
1416
463-7615 / 469-1008
7 Day(s)
SGD 1,661.90

Part Number : M2-6545-KU8
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,661.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    463-7615 / 469-1008
  • Application
    Pail and 18 L Drum Storage
  • Mass
    71.7kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
1460
1416
463-7585 / 469-1016
7 Day(s)
SGD 1,606.60

Part Number : M2-6545-KU8B
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,606.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    463-7585 / 469-1016
  • Application
    Pail and 18 L Drum Storage
  • Mass
    67.3kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Standalone Type
1760
1716
283-7340 / 469-1041
7 Day(s)
SGD 1,382.60

Part Number : M2-6645-KU5
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,382.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    283-7340 / 469-1041
  • Application
    Pail and 18 L Drum Storage
  • Mass
    78.9kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm
1 unit
Added connectable type (2 supports)
1760
1716
283-7072 / 469-1059
7 Day(s)
SGD 1,327.30

Part Number : M2-6645-KU5B
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,327.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    283-7072 / 469-1059
  • Application
    Pail and 18 L Drum Storage
  • Mass
    74.5kg
  • Maximum Load
    1.500 kg/unit
  • Shelf Board Adjustment Pitch
    50mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●D(mm):450
●Color: Neo Gray

Materials

●Main Body: Steel
●Base: Polypropylene(100% recycled material)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)