(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Trash Tongs

Trash Tongs

Standard Unit Price:
SGD 4.44-
Days to Ship :
7 Day(s)

[Features]
· Because the end of the tongs is rounded, the tongs won't get twisted and will easily pick up empty cans, even in muddy water. Furthermore, because the tips are flat, they will tightly hold on even to small pieces of garbage, such as cigarette butts.
[Material]
· Steel

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 450
  • 570
  • Clear
JAN Code

Refine by

  • 4989999299151
  • 4989999299168
  • Clear
Trusco Code

Refine by

  • 431-1051
  • 431-1043
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450
4989999299151
431-1043
7 Day(s)
SGD 4.44

Part Number : TDT-450
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.44
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage Compactor
  • Overall Length(mm)
    450
  • JAN Code
    4989999299151
  • Trusco Code
    431-1043
  • Mass
    157g
1 pc.
570
4989999299168
431-1051
7 Day(s)
SGD 5.43

Part Number : TDT-600
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Garbage Compactor
  • Overall Length(mm)
    570
  • JAN Code
    4989999299168
  • Trusco Code
    431-1051
  • Mass
    240g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)