(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handy Cut Aluminum Tape

Handy Cut Aluminum Tape

Standard Unit Price:
SGD 13.10
Days to Ship :
8 Day(s)

[Features]
· Black aluminum tape that barely leaves adhesive removal marks.
· Has excellent color fading resistance in outdoor use.
[Applications]
· For waterproofing and repairing gates, shutters, and steel products.
· For hiding scratches on various metal products.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Color Details
    Silver
  • Mass(g)
    103
  • Material (base)
    Soft Aluminum Foil (0.03 mm)/polypropylene
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 13.10

Part Number : J3500
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Color Details
    Silver
  • Mass(g)
    103
  • Material (base)
    Soft Aluminum Foil (0.03 mm)/polypropylene
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)