(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sealing Masking Tape No252

Sealing Masking Tape No252

Standard Unit Price:
SGD 7.73-
Days to Ship :
8 Day(s)

A weak adhesion type which does not leave adhesive residue or cause diagonal tears during sealing.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
Part Number
Internal capacity

Refine by

  • 1 Pack (2 pcs)
  • 1 Pack (3 pcs)
  • 1 Pack (4 pcs)
  • 1 Pack (5 pcs)
  • 1 Pack (6 pcs)
  • 1 Pack (7 pcs)
  • 1 Pack (8 pcs)
  • 1 Pack (10 pcs)
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 18
  • 20
  • 24
  • 30
  • 40
  • 50
  • Clear
JAN Code

Refine by

  • 4987167062347
  • 4987167062354
  • 4987167062361
  • 4987167062378
  • 4987167062385
  • 4987167062392
  • 4987167062408
  • 4987167063047
  • Clear
Trusco Code

Refine by

  • 444-4396
  • 444-4388
  • 444-4370
  • 444-4361
  • 444-4353
  • 444-4345
  • 444-4337
  • 444-4329
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
12
4987167062347
444-4329
8 Day(s)
SGD 9.33

Part Number : 252H-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.33
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    12
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062347
  • Trusco Code
    444-4329
  • Mass(g)
    180
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (8 pcs)
15
4987167062354
444-4337
8 Day(s)
SGD 9.31

Part Number : 252H-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.31
Quantity 1 Pack (8 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    15
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062354
  • Trusco Code
    444-4337
  • Mass(g)
    176
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (7 pcs)
18
4987167062361
444-4345
8 Day(s)
SGD 9.70

Part Number : 252H-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.70
Quantity 1 Pack (7 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062361
  • Trusco Code
    444-4345
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (6 pcs)
20
4987167062378
444-4353
8 Day(s)
SGD 9.35

Part Number : 252H-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.35
Quantity 1 Pack (6 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    20
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062378
  • Trusco Code
    444-4353
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (5 pcs)
24
4987167062385
444-4361
8 Day(s)
SGD 9.30

Part Number : 252H-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.30
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062385
  • Trusco Code
    444-4361
  • Mass(g)
    175
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (4 pcs)
30
4987167062392
444-4370
8 Day(s)
SGD 9.30

Part Number : 252H-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.30
Quantity 1 Pack (4 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    30
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062392
  • Trusco Code
    444-4370
  • Mass(g)
    175
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (3 pcs)
40
4987167062408
444-4388
8 Day(s)
SGD 9.22

Part Number : 252H-40
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.22
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    40
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167062408
  • Trusco Code
    444-4388
  • Mass(g)
    159
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5
1 Pack (2 pcs)
50
4987167063047
444-4396
8 Day(s)
SGD 7.73

Part Number : 252H-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.73
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.092
  • Adhesiveness
    0.92N/10mm
  • Tensile Strength
    36.0N/10mm
  • Color Details
    Light blue
  • JAN Code
    4987167063047
  • Trusco Code
    444-4396
  • Mass(g)
    132
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Stretch(%)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)