(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tape cutter tab maker

Tape cutter tab maker

Standard Unit Price:
SGD 35.80
Days to Ship :
8 Day(s)

Tape cutter automatically folds over the end of tape to make a tab. Ideal for 15 mm and 18 mm width tapes.

Basic Specifications

  • Product Type
    Fixture
  • Width(mm)
    55 / 14
  • Depth(mm)
    180
  • Height(mm)
    112
  • Mass(g)
    1250
  • Features
    Tape cutter automatically folds over the end of tape to make a tab. Suitable for 15 mm and 18 mm width tapes.
  • Application
    Temporary fixing of the package materials for product contents
  • Material
    Main Body: ABS, Blade: Metal
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Black
  • White Type
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4987167067700
  • 4987167067717
  • Clear
Trusco Code

Refine by

  • 444-4507
  • 444-4493
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Black
Black
4987167067700
444-4493
8 Day(s)
SGD 35.80

Part Number : TC-TB64
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Color
    Black
  • Width(mm)
    14 ~ 55
  • Depth(mm)
    180
  • Height(mm)
    112
  • Color Details
    Black
  • JAN Code
    4987167067700
  • Trusco Code
    444-4493
  • Mass(g)
    1250
  • Features
    Tape cutter automatically folds over the end of tape to make a tab. Suitable for 15 mm and 18 mm width tapes.
  • Application
    Temporary fixing of the package materials for product contents
  • Material
    Main Body: ABS, Blade: Metal
1 unit
White Type
White
4987167067717
444-4507
8 Day(s)
SGD 35.80

Part Number : TC-TB65
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    14 ~ 55
  • Depth(mm)
    180
  • Height(mm)
    112
  • Color Details
    White
  • JAN Code
    4987167067717
  • Trusco Code
    444-4507
  • Mass(g)
    1250
  • Features
    Tape cutter automatically folds over the end of tape to make a tab. Suitable for 15 mm and 18 mm width tapes.
  • Application
    Temporary fixing of the package materials for product contents
  • Material
    Main Body: ABS, Blade: Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)