(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pylon Bag Sealer 'Ecot'

Pylon Bag Sealer 'Ecot'

Standard Unit Price:
SGD 87.69
Days to Ship :
8 Day(s)

The sprocket stops at a certain position, meaning the same length of tape can be dispatched. The stopper will prevent too much tape coming out. The feeding part uses a bent structure to make it easier to use.

Basic Specifications

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    75
  • Color Details
    White
  • Depth(mm)
    278
  • Height(mm)
    185
  • JAN Code
    4971620669150
  • Trusco Code
    432-0808
  • Mass(g)
    1400
  • Features
    The length of the tape feed can be controlled by stopping the sprocket in a fixed position. The stopper prevents excess tape from being fed. A folding mechanism has been added to the mouth for easier opening.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 87.69

Part Number : KB-912
Days to Ship 8 Day(s)
Standard Unit Price SGD 87.69
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    75
  • Color Details
    White
  • Depth(mm)
    278
  • Height(mm)
    185
  • JAN Code
    4971620669150
  • Trusco Code
    432-0808
  • Mass(g)
    1400
  • Features
    The length of the tape feed can be controlled by stopping the sprocket in a fixed position. The stopper prevents excess tape from being fed. A folding mechanism has been added to the mouth for easier opening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By stopping the sprocket in the fixed position, it is possible to feed the tape with a fixed length.
●The stopper prevents excessive feeding of the tape.
●By adopting folded mechanism on opening part, The ease of opening is improved.

Specification

●Color:White
●SPQ(piece):1
●Main Body Dimension(W x D x H): 75 x 278 x 185mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)