(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Core Rod Driven Anchor, All Anchor T Type, Steel

Core Rod Driven Anchor, All Anchor T Type, Steel

Standard Unit Price:
SGD 7.56
Days to Ship :
9 Day(s)

Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item. Blind mounting. For mounting lighting fixtures, wiring/piping/hanging brackets and more.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Steel
  • Application
    Blind mounting. For mounting lighting fixtures, wiring/piping/hanging brackets and more.
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item.
Part Number
Amount Of Content

Refine by

  • 1 Pack (6 pcs)
  • 1 Pack (10 pcs)
  • 1 Pack (12 pcs)
  • 1 Pack (14 pcs)
  • Clear
Pilot Hole Dia.(mm)

Refine by

  • 4.3
  • 5.4
  • 6.4
  • Clear
Max. tensile load(kN)

Refine by

  • 2.8
  • 3.4
  • 5.8
  • Clear
Overall Length(mm)

Refine by

  • 20
  • 25
  • 30
  • 40
  • Clear
Mounted thickness(mm)

Refine by

  • 1–4
  • 1 to 9
  • 1–10
  • 1–16
  • Clear
JAN Code

Refine by

  • 4989999080551
  • 4989999080568
  • 4989999080797
  • 4989999080803
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (14 pcs)
4.3
2.8
20
1–4
4989999080797
9 Day(s)
SGD 7.56

Part Number : T-420BT
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.56
Quantity 1 Pack (14 pcs)

Specificationtitle

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    4.3
  • Max. tensile load(kN)
    2.8
  • Overall Length(mm)
    20
  • Mounted thickness(mm)
    1–4
  • Details Type
    Steel
  • JAN Code
    4989999080797
  • Trusco Code
    202-7011
  • Mass(g/package)
    50.8
  • Application
    Blind mounting. For mounting lighting fixtures, wiring/piping/hanging brackets and more.
  • Outer Diameter(mm)
    4
  • Head Diameter dk(mm)
    8
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item.
1 Pack (12 pcs)
4.3
2.8
25
1 to 9
4989999080803
9 Day(s)
SGD 7.56

Part Number : T-425BT
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.56
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    4.3
  • Max. tensile load(kN)
    2.8
  • Overall Length(mm)
    25
  • Mounted thickness(mm)
    1 to 9
  • Details Type
    Steel
  • JAN Code
    4989999080803
  • Trusco Code
    202-7020
  • Mass(g/package)
    50.4
  • Application
    Blind mounting. For mounting lighting fixtures, wiring/piping/hanging brackets and more.
  • Outer Diameter(mm)
    4
  • Head Diameter dk(mm)
    8
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item.
1 Pack (10 pcs)
5.4
3.4
30
1–10
4989999080551
9 Day(s)
SGD 7.56

Part Number : T-530BT
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.56
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    5.4
  • Max. tensile load(kN)
    3.4
  • Overall Length(mm)
    30
  • Mounted thickness(mm)
    1–10
  • Details Type
    Steel
  • JAN Code
    4989999080551
  • Trusco Code
    202-7038
  • Mass(g/package)
    70.4
  • Application
    Blind mounting. For mounting lighting fixtures, wiring/piping/hanging brackets and more.
  • Outer Diameter(mm)
    5
  • Head Diameter dk(mm)
    9
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item.
1 Pack (6 pcs)
6.4
5.8
40
1–16
4989999080568
9 Day(s)
SGD 7.56

Part Number : T-640BT
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.56
Quantity 1 Pack (6 pcs)

Specificationtitle

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    6.4
  • Max. tensile load(kN)
    5.8
  • Overall Length(mm)
    40
  • Mounted thickness(mm)
    1–16
  • Details Type
    Steel
  • JAN Code
    4989999080568
  • Trusco Code
    202-7046
  • Mass(g/package)
    79.2
  • Application
    Blind mounting. For mounting lighting fixtures, wiring/piping/hanging brackets and more.
  • Outer Diameter(mm)
    6
  • Head Diameter dk(mm)
    11
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Perfect anchor for construction to a point, no need to disassemble. Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance. Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter. Can be constructed directly from on top of mounted item.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)