(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Rake (14-Tooth Type)

Aluminum Rake (14-Tooth Type)

Standard Unit Price:
SGD 83.00
Days to Ship :
9 Day(s)

Made entirely of aluminum, lightweight and rust resistant. The cutting edge is given surface processing, making it resistant to stains. For ground leveling work. For cultivating paddy fields.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Rake
  • Overall length (mm)
    1200 or More
  • Tip width(mm)
    600
  • Nail length(mm)
    110
  • Full length details(mm)
    1800
  • JAN Code
    4989999216646
  • Trusco Code
    423-9989
  • Mass(g)
    1100
  • Application
    For leveling of athletic fields, etc. For cultivating paddy fields.
  • Material
    Aluminum Alloy
  • Features
    It is made of all aluminum and is lightweight and rust resistant. The cutting edge is given surface processing resistant to stains.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 83.00

Part Number : TAR-600
Days to Ship 9 Day(s)
Standard Unit Price SGD 83.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Overall length (mm)
    1200 or More
  • Tip width(mm)
    600
  • Nail length(mm)
    110
  • Full length details(mm)
    1800
  • JAN Code
    4989999216646
  • Trusco Code
    423-9989
  • Mass(g)
    1100
  • Application
    For leveling of athletic fields, etc. For cultivating paddy fields.
  • Material
    Aluminum Alloy
  • Features
    It is made of all aluminum and is lightweight and rust resistant. The cutting edge is given surface processing resistant to stains.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All-aluminum made, light and rust resistant.
●The blade edge has been subjected to surface treatment wherein dirt will not easily adhere.

Usage

●Soil preparation work of ground etc.
●Work on soil on rice paddy.

Specification

●Total Length(mm):1800
●Tip Width(mm):600
●Claw Length (mm):110
●SPQ(piece):10
●Assembly Type

Materials

●Aluminum Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)