(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cooling Body Sheet "Oban-burumai"

Cooling Body Sheet "Oban-burumai"

Standard Unit Price:
SGD 47.17
Days to Ship :
9 Day(s)

[Features]
· The large mesh fabric sheet is big enough to wipe the whole body.
· Contains menthol component to provide a refreshing feeling.
· Enables cleanliness after work.
[Applications]
· For freshening up during breaks. For wiping the body and around the neck after work.

Basic Specifications

  • Product Type
    Other
  • Vertical(mm)
    300
  • Horizontal(mm)
    350
  • JAN Code
    4989999241754
  • Trusco Code
    437-4550
  • Mass(g)
    1800
  • Inner capacity
    1 pc (70 Sheets)
Part Number
Inner capacity

Refine by

  • 1 pc (70 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (70 Sheets)
9 Day(s)
SGD 47.17

Part Number : TBSU-70
Days to Ship 9 Day(s)
Standard Unit Price SGD 47.17
Quantity 1 pc (70 Sheets)

Specificationtitle

  • Product Type
    Other
  • Vertical(mm)
    300
  • Horizontal(mm)
    350
  • JAN Code
    4989999241754
  • Trusco Code
    437-4550
  • Mass(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)