(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tool Holder Width (mm) 50–90

Tool Holder Width (mm) 50–90

Standard Unit Price:
SGD 21.46
Days to Ship :
9 Day(s)

Features excellent usability and a fit that improves with each use. With stoppers.

Basic Specifications

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    190
  • Width(mm)
    50
  • Belt Loop Width(mm)
    60
  • JAN Code
    4989999256710
  • Trusco Code
    449-9212
  • Mass(g)
    65
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper.
  • Material
    Tanned Leather
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 21.46

Part Number : TKNS-190S
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    190
  • Width(mm)
    50
  • Belt Loop Width(mm)
    60
  • JAN Code
    4989999256710
  • Trusco Code
    449-9212
  • Mass(g)
    65
  • Features
    Features excellent usability where it fits better as you use it more. Has a stopper.
  • Material
    Tanned Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)