(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electrician's Bucket (Water Proofed Fabric Type)

Electrician's Bucket (Water Proofed Fabric Type)

Standard Unit Price:
SGD 65.40-
Days to Ship :
8 Day(s)

Waterproofed cloth is used. Includes an attachment for inserting tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Diameter(mm)

Refine by

  • 200
  • 240
  • 270
  • Clear
Height(mm)

Refine by

  • 230
  • 240
  • 300
  • Clear
Color

Refine by

  • Black
  • OD
  • Clear
Trusco Code

Refine by

  • 449-9280
  • 449-9271
  • 449-9263
  • 488-0358
  • 488-0323
  • 488-0293
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200
230
Black
449-9263
8 Day(s)
SGD 67.70

Part Number : TADB-200
Days to Ship 8 Day(s)
Standard Unit Price SGD 67.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Diameter(mm)
    200
  • Height(mm)
    230
  • Color
    Black
  • Trusco Code
    449-9263
  • Mass(g)
    460
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
-
200
230
OD
488-0293
8 Day(s)
SGD 65.40

Part Number : TADB-200-OD
Days to Ship 8 Day(s)
Standard Unit Price SGD 65.40

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Diameter(mm)
    200
  • Height(mm)
    230
  • Color
    OD
  • Trusco Code
    488-0293
  • Mass(g)
    460
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
  • Amount Of Content
    -
1 pc.
240
240
Black
449-9271
8 Day(s)
SGD 74.00

Part Number : TADB-240
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Diameter(mm)
    240
  • Height(mm)
    240
  • Color
    Black
  • Trusco Code
    449-9271
  • Mass(g)
    600
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
-
240
240
OD
488-0323
8 Day(s)
SGD 72.90

Part Number : TADB-240-OD
Days to Ship 8 Day(s)
Standard Unit Price SGD 72.90

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Diameter(mm)
    240
  • Height(mm)
    240
  • Color
    OD
  • Trusco Code
    488-0323
  • Mass(g)
    600
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
  • Amount Of Content
    -
1 pc.
270
300
Black
449-9280
8 Day(s)
SGD 86.00

Part Number : TADB-270
Days to Ship 8 Day(s)
Standard Unit Price SGD 86.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Diameter(mm)
    270
  • Height(mm)
    300
  • Color
    Black
  • Trusco Code
    449-9280
  • Mass(g)
    720
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
-
270
300
OD
488-0358
8 Day(s)
SGD 83.80

Part Number : TADB-270-OD
Days to Ship 8 Day(s)
Standard Unit Price SGD 83.80

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Diameter(mm)
    270
  • Height(mm)
    300
  • Color
    OD
  • Trusco Code
    488-0358
  • Mass(g)
    720
  • Features
    Waterproofed cloth is used. Attachment to insert tools is included.
  • Material
    No. 10 Waterproof canvas
  • Handle
    PP Tape
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)