(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Polyolefin Eco Hand Gloves (100 Pcs)

Polyolefin Eco Hand Gloves (100 Pcs)

Standard Unit Price:
SGD 17.13-
Days to Ship :
8 Day(s)

The special polyolefin resin meets requirements for environmental protection with reduced weight (specific gravity of approximately 0.9), no use of chlorine, etc., and it does not generate toxic material when incinerated after use. ● These gloves combine the features of natural rubber, vinyl chloride and polyethylene gloves with excellent resistance to oils, chemicals and solvents. ● These gloves provide excellent strength and elasticity and a good fit to the hand and fingers, making them perfect for difficult detailed work. ● These gloves can be used on either hand for efficient and comfortable use. Work involving oils, chemicals or solvents.

Basic Specifications

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Total Length(cm)
    Transparency
  • Material
    Polyolefin Resin
  • Mass(g/box)
    Approximately 0.025
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Tasks involving oils, medication, or solvents.
  • Features
    The special polyolefin resin meets the weight-saving (specific weight approx. 0.9), non-chlorination and other requirement needed for environmental protection and does not generate harmful matter after use, even when incinerated. ● The gloves have the combined excellent characteristics of natural rubber, PVC and polyethylene, so they are oil, chemical and solvent resistant. ● Outstanding strength and stretch to fit the hands and fingers perfectly, making them ideal for difficult and detailed work. ● Ambidextrous shape makes these gloves easy and efficient to use.
  • Amount Of Content
    1 Box (100 Boxes)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Boxes)
  • Clear
Size

Refine by

  • S
  • M
  • [M]M
  • L
  • Clear
Length of Middle Finger(cm)

Refine by

  • 23
  • 23.5
  • 25
  • Clear
Palm perimeter(cm)

Refine by

  • 26
  • 28
  • 30
  • Clear
Color

Refine by

  • 7.7
  • 8.1
  • 8.4
  • Clear
JAN Code

Refine by

  • 4904510018028
  • 4904510018035
  • 4904510018271
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Boxes)
S
23
26
7.7
4904510018028
8 Day(s)
SGD 17.13

Part Number : 1802
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.13
Quantity 1 Box (100 Boxes)

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    Transparency
  • Length of Middle Finger(cm)
    23
  • Palm perimeter(cm)
    26
  • Color
    7.7
  • JAN Code
    4904510018028
  • Trusco Code
    434-9075
  • Mass(g)
    205
  • Material
    Polyolefin Resin
  • Mass(g/box)
    Approximately 0.025
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Tasks involving oils, medication, or solvents.
  • Features
    The special polyolefin resin meets the weight-saving (specific weight approx. 0.9), non-chlorination and other requirement needed for environmental protection and does not generate harmful matter after use, even when incinerated. ● The gloves have the combined excellent characteristics of natural rubber, PVC and polyethylene, so they are oil, chemical and solvent resistant. ● Outstanding strength and stretch to fit the hands and fingers perfectly, making them ideal for difficult and detailed work. ● Ambidextrous shape makes these gloves easy and efficient to use.
1 Box (100 Boxes)
[M] M
23.5
28
8.1
4904510018035
8 Day(s)
SGD 17.16

Part Number : 1803
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.16
Quantity 1 Box (100 Boxes)

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    [M] M
  • Total Length(cm)
    Transparency
  • Length of Middle Finger(cm)
    23.5
  • Palm perimeter(cm)
    28
  • Color
    8.1
  • JAN Code
    4904510018035
  • Trusco Code
    434-9083
  • Mass(g)
    210
  • Material
    Polyolefin Resin
  • Mass(g/box)
    Approximately 0.025
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Tasks involving oils, medication, or solvents.
  • Features
    The special polyolefin resin meets the weight-saving (specific weight approx. 0.9), non-chlorination and other requirement needed for environmental protection and does not generate harmful matter after use, even when incinerated. ● The gloves have the combined excellent characteristics of natural rubber, PVC and polyethylene, so they are oil, chemical and solvent resistant. ● Outstanding strength and stretch to fit the hands and fingers perfectly, making them ideal for difficult and detailed work. ● Ambidextrous shape makes these gloves easy and efficient to use.
1 Box (100 Boxes)
L
25
30
8.4
4904510018271
8 Day(s)
SGD 17.21

Part Number : 1827
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.21
Quantity 1 Box (100 Boxes)

Specificationtitle

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    Transparency
  • Length of Middle Finger(cm)
    25
  • Palm perimeter(cm)
    30
  • Color
    8.4
  • JAN Code
    4904510018271
  • Trusco Code
    434-9091
  • Mass(g)
    220
  • Material
    Polyolefin Resin
  • Mass(g/box)
    Approximately 0.025
  • Specification details
    Food Sanitation Law Compliant
  • Application
    Tasks involving oils, medication, or solvents.
  • Features
    The special polyolefin resin meets the weight-saving (specific weight approx. 0.9), non-chlorination and other requirement needed for environmental protection and does not generate harmful matter after use, even when incinerated. ● The gloves have the combined excellent characteristics of natural rubber, PVC and polyethylene, so they are oil, chemical and solvent resistant. ● Outstanding strength and stretch to fit the hands and fingers perfectly, making them ideal for difficult and detailed work. ● Ambidextrous shape makes these gloves easy and efficient to use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)