(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Foot Cover, Short

Foot Cover, Short

Standard Unit Price:
SGD 7.80
Days to Ship :
4 Day(s) or more

This product guards the feet from mud splashes, rain, and snow. Has undergone water repellent finish. Waterproof with reflective tape at the upper rear portion.

Basic Specifications

  • Product Type
    Leg cover
  • Details Type
    Short
  • Color
    Navy
  • Overall Length(cm)
    39
  • Main body: option
    Main Body
  • JAN Code
    4989999256314
  • Trusco Code
    441-8964
  • Mass(g/set)
    45
  • Features
    This product guards the feet from splashing mud, rain, and snow. It is waterproof, and the upper rear portion includes reflective tape.
  • Material
    Nylon
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
4 Day(s) or more
SGD 7.80

Part Number : TLC-SN
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 7.80
Quantity 1 Set

Specificationtitle

  • Product Type
    Leg cover
  • Details Type
    Short
  • Color
    Navy
  • Overall Length(cm)
    39
  • Main body: option
    Main Body
  • JAN Code
    4989999256314
  • Trusco Code
    441-8964
  • Mass(g/set)
    45
  • Features
    This product guards the feet from splashing mud, rain, and snow. It is waterproof, and the upper rear portion includes reflective tape.
  • Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)