(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Honeycomb Insoles

Honeycomb Insoles

Standard Unit Price:
SGD 14.46
Days to Ship :
7 Day(s) or more

Fatigue can easily be relieved with the body pressure dispersing effect of a honeycomb material manufactured by Unitika Technos. Features superior air permeation to prevent humidity. Features a layer of air which forms in cold weather for added warmth. The included backing mount serves as a cutting guide, enabling its use with a wide range of sizes (22.5 to 28.0 cm). Fatigue reduction, stuffiness reduction inside work or safety shoes, etc.

Basic Specifications

  • Product Type
    Liner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Compatible Shoe Size(cm)
    22.5~28.0
  • JAN Code
    4989999239492
  • Trusco Code
    437-2671
  • Features
    The effect of Unitika Technos' body pressure dispersing honeycomb fabric helps to reduce fatigue. Its excellent breathability helps prevent stuffiness. It features a layer of air which helps keep it warm in winter time. The included backing mount serves as a cutting guide, ensuring it is compatible with a wide range of sizes (22.5 to 28.0 cm).
  • Application
    Fatigue reduction, stuffiness reduction inside work or safety shoes, etc.
  • Main Body Material
    Nylon / polyester (Insole)
  • Non-Slip
    Ester Acrylate Emulsion Resin
  • Mass
    40 g/pair
  • Amount Of Content
    1 Set (2 Plates)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (2 Plates)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 Plates)
7 Day(s) or more
SGD 14.46

Part Number : THIS
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 14.46
Quantity 1 Set (2 Plates)

Specificationtitle

  • Product Type
    Liner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Compatible Shoe Size(cm)
    22.5~28.0
  • JAN Code
    4989999239492
  • Trusco Code
    437-2671
  • Features
    The effect of Unitika Technos' body pressure dispersing honeycomb fabric helps to reduce fatigue. Its excellent breathability helps prevent stuffiness. It features a layer of air which helps keep it warm in winter time. The included backing mount serves as a cutting guide, ensuring it is compatible with a wide range of sizes (22.5 to 28.0 cm).
  • Application
    Fatigue reduction, stuffiness reduction inside work or safety shoes, etc.
  • Main Body Material
    Nylon / polyester (Insole)
  • Non-Slip
    Ester Acrylate Emulsion Resin
  • Mass
    40 g/pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fatigue reduction can be expected with body pressure dispersion effect of honeycomb fabric made by Unitika Technos.

Specification

●Compatible Shoe Size (cm):22.5 to 28.0
●SPQ(set):80

Materials

●Insole Main Body: Nylon/Polyester
●Slip Prevention: Acrylic Acid Ester Type Emulsion Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)