(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electric Screwdriver Socket Long Lifespan Type, Short (Rechargeable Tools: 18 V Compatible)

Electric Screwdriver Socket Long Lifespan Type, Short (Rechargeable Tools: 18 V Compatible)

Standard Unit Price:
SGD 8.25-
Days to Ship :
7 Day(s)

Short type. Compatible with 18 V battery impact drivers. Long service life type.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.

Details

Part Number
Opposite side dimensions(mm)

Refine by

  • 5.5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 22
  • 24
  • Clear
JAN Code

Refine by

  • 4989999252798
  • 4989999252804
  • 4989999252811
  • 4989999252828
  • 4989999252835
  • 4989999252842
  • 4989999252859
  • 4989999252866
  • 4989999252873
  • 4989999252880
  • 4989999252897
  • 4989999252903
  • 4989999252910
  • Clear
Trusco Code

Refine by

  • 449-9077
  • 449-9069
  • 449-9051
  • 449-9042
  • 449-9034
  • 449-9026
  • 449-9018
  • 449-9000
  • 449-8992
  • 449-8984
  • 449-8976
  • 449-8968
  • 449-8950
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5.5
4989999252798
449-8950
7 Day(s)
SGD 8.25

Part Number : TEF-5.5HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.25

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5.5
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252798
  • Trusco Code
    449-8950
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    35
6
4989999252804
449-8968
7 Day(s)
SGD 8.25

Part Number : TEF-6HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.25

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252804
  • Trusco Code
    449-8968
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    35
7
4989999252811
449-8976
7 Day(s)
SGD 8.25

Part Number : TEF-7HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.25

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    7
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252811
  • Trusco Code
    449-8976
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    35
8
4989999252828
449-8984
7 Day(s)
SGD 8.36

Part Number : TEF-8HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.36

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252828
  • Trusco Code
    449-8984
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    35
10
4989999252835
449-8992
7 Day(s)
SGD 8.90

Part Number : TEF-10HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.90

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252835
  • Trusco Code
    449-8992
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    35
12
4989999252842
449-9000
7 Day(s)
SGD 9.45

Part Number : TEF-12HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.45

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252842
  • Trusco Code
    449-9000
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    40
13
4989999252859
449-9018
7 Day(s)
SGD 9.68

Part Number : TEF-13HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.68

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252859
  • Trusco Code
    449-9018
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    44
14
4989999252866
449-9026
7 Day(s)
SGD 9.81

Part Number : TEF-14HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.81

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252866
  • Trusco Code
    449-9026
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    48
17
4989999252873
449-9034
7 Day(s)
SGD 14.43

Part Number : TEF-17HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.43

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252873
  • Trusco Code
    449-9034
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    62
19
4989999252880
449-9042
7 Day(s)
SGD 15.10

Part Number : TEF-19HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.10

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252880
  • Trusco Code
    449-9042
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    72
21
4989999252897
449-9051
7 Day(s)
SGD 16.94

Part Number : TEF-21HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.94

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252897
  • Trusco Code
    449-9051
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    84
22
4989999252903
449-9069
7 Day(s)
SGD 19.18

Part Number : TEF-22HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 19.18

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    22
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252903
  • Trusco Code
    449-9069
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    90
24
4989999252910
449-9077
7 Day(s)
SGD 26.10

Part Number : TEF-24HS
Days to Ship 7 Day(s)
Standard Unit Price SGD 26.10

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999252910
  • Trusco Code
    449-9077
  • Features
    Short type. Compatible with rechargeable impact screwdrivers 18 V. Long service life type.
  • Mass(g)
    105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Short type.
●Rechargeable impact driver 18V is compatible.
●Long life-type hexagonal bore.

Specification

●Total Length(mm):65
●SPQ(piece):6
●Compatible with 18V impact

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)