(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ballpoint Torx® Bit _89 mm

Ballpoint Torx® Bit _89 mm

Standard Unit Price:
SGD 18.20
Days to Ship :
7 Day(s)

This is a Torx® bit with a ballpoint type tip. It is possible to turn the screw even at a slight angle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Cutting Edge Size
    T15
  • JAN Code
    4013288155986
  • Trusco Code
    437-5319
  • Mass(g)
    24.5
  • Features
    The tip is a ballpoint type Torx® bit. It is possible to turn the screw even at a slight angle.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 18.20

Part Number : 059701
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.20

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Cutting Edge Size
    T15
  • JAN Code
    4013288155986
  • Trusco Code
    437-5319
  • Mass(g)
    24.5
  • Features
    The tip is a ballpoint type Torx® bit. It is possible to turn the screw even at a slight angle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)