(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flexible Shaft Bit Holder

Flexible Shaft Bit Holder

Standard Unit Price:
SGD 61.42
Days to Ship :
9 Day(s)

The shaft section is flexible, so it's suitable for work in tight spaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Total Length(mm)
    215
  • Shank Diameter(mm)
    6.35
  • JAN Code
    4013288041418
  • Trusco Code
    431-7769
  • Features
    The shaft section is flexible, so it's suitable for work in tight spaces.
  • Mass(g)
    128.8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 61.42

Part Number : 028160
Days to Ship 9 Day(s)
Standard Unit Price SGD 61.42

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Total Length(mm)
    215
  • Shank Diameter(mm)
    6.35
  • JAN Code
    4013288041418
  • Trusco Code
    431-7769
  • Features
    The shaft section is flexible, so it's suitable for work in tight spaces.
  • Mass(g)
    128.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)