(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Multi Driver

Multi Driver

Standard Unit Price:
SGD 11.04-
Days to Ship :
9 Day(s)

This is a universal type switchable screwdriver that can use bits for electric screwdrivers. The cushion handle resists slipping, even when work gloves are worn.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Features
    This is a universal type switchable screwdriver that can use bits for electric screwdrivers. The cushion handle resists slipping, even when work gloves are worn.
Part Number
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Set Content

Refine by

  • Blade Tip: Phillips: (+)1, 2, 3, Flathead Bit: (-)6.0
  • Double-end bit (+) 2×65, (+) 2×85, (+) 2×150 stepped bit (+) 1×100, (+) 2×150 double-end bit (+) 2×(-) 6.0×150 mm, a set of 6 pieces in total
  • Clear
Mass(g)

Refine by

  • 100/set
  • 214/set
  • Clear
JAN Code

Refine by

  • 4989999242157
  • 4989999242164
  • Clear
Trusco Code

Refine by

  • 437-6552
  • 437-6544
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No.1 / No.2 / No.3
Blade Tip: Phillips: (+)1, 2, 3, Flathead Bit: (-)6.0
100/set
4989999242157
437-6544
9 Day(s)
SGD 11.04

Part Number : TMD-1
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.04

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Set Content
    Blade Tip: Phillips: (+)1, 2, 3, Flathead Bit: (-)6.0
  • Mass(g)
    100/set
  • JAN Code
    4989999242157
  • Trusco Code
    437-6544
  • Features
    This is a universal type switchable screwdriver that can use bits for electric screwdrivers. The cushion handle resists slipping, even when work gloves are worn.
No.1 / No.2
Double-end bit (+) 2×65, (+) 2×85, (+) 2×150 stepped bit (+) 1×100, (+) 2×150 double-end bit (+) 2×(-) 6.0×150 mm, a set of 6 pieces in total
214/set
4989999242164
437-6552
9 Day(s)
SGD 26.36

Part Number : TMD-6S
Days to Ship 9 Day(s)
Standard Unit Price SGD 26.36

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Set Content
    Double-end bit (+) 2×65, (+) 2×85, (+) 2×150 stepped bit (+) 1×100, (+) 2×150 double-end bit (+) 2×(-) 6.0×150 mm, a set of 6 pieces in total
  • Mass(g)
    214/set
  • JAN Code
    4989999242164
  • Trusco Code
    437-6552
  • Features
    This is a universal type switchable screwdriver that can use bits for electric screwdrivers. The cushion handle resists slipping, even when work gloves are worn.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)