(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hexalobular wrench (T type)

Hexalobular wrench (T type)

Standard Unit Price:
SGD 5.30-
Days to Ship :
7 Day(s)

Supports tamper-resistant hexalobular screws. Hardened chrome molybdenum steel. Hardness is HRC 55 to 60. Black oxide treated.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Part Number
Overall length (L dimension)(mm)

Refine by

  • 74
  • 79
  • Clear
Shaft length(mm)

Refine by

  • 40
  • 45
  • Clear
Blade Tip

Refine by

  • T7H
  • T8H
  • T9H
  • T10H
  • T15H
  • Clear
JAN Code

Refine by

  • 4989999269888
  • 4989999269895
  • 4989999269901
  • 4989999269918
  • 4989999269925
  • Clear
Trusco Code

Refine by

  • 445-6734
  • 445-6726
  • 445-6718
  • 445-6700
  • 445-6696
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
74
40
T7H
4989999269901
445-6718
7 Day(s)
SGD 5.30

Part Number : TTW-T7H
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.30

Specificationtitle

  • Type (Shape)
    T Type Wrench (E Type)
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    74
  • Shaft length(mm)
    40
  • Overall Width(mm)
    31
  • Blade Tip
    T7H
  • JAN Code
    4989999269901
  • Trusco Code
    445-6718
  • Mass
    7g
  • Features
    Supports tamper-resistant hexalobular screws. Hardened chrome molybdenum steel. Hardness is HRC 55-60. Black oxide finish.
74
40
T8H
4989999269918
445-6726
7 Day(s)
SGD 5.46

Part Number : TTW-T8H
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.46

Specificationtitle

  • Type (Shape)
    T Type Wrench (E Type)
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    74
  • Shaft length(mm)
    40
  • Overall Width(mm)
    31
  • Blade Tip
    T8H
  • JAN Code
    4989999269918
  • Trusco Code
    445-6726
  • Mass
    7g
  • Features
    Supports tamper-resistant hexalobular screws. Hardened chrome molybdenum steel. Hardness is HRC 55-60. Black oxide finish.
74
40
T9H
4989999269925
445-6734
7 Day(s)
SGD 5.67

Part Number : TTW-T9H
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.67

Specificationtitle

  • Type (Shape)
    T Type Wrench (E Type)
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    74
  • Shaft length(mm)
    40
  • Overall Width(mm)
    31
  • Blade Tip
    T9H
  • JAN Code
    4989999269925
  • Trusco Code
    445-6734
  • Mass
    7g
  • Features
    Supports tamper-resistant hexalobular screws. Hardened chrome molybdenum steel. Hardness is HRC 55-60. Black oxide finish.
74
40
T10H
4989999269888
445-6696
7 Day(s)
SGD 6.01

Part Number : TTW-T10H
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.01

Specificationtitle

  • Type (Shape)
    T Type Wrench (E Type)
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    74
  • Shaft length(mm)
    40
  • Overall Width(mm)
    31
  • Blade Tip
    T10H
  • JAN Code
    4989999269888
  • Trusco Code
    445-6696
  • Mass
    7g
  • Features
    Supports tamper-resistant hexalobular screws. Hardened chrome molybdenum steel. Hardness is HRC 55-60. Black oxide finish.
79
45
T15H
4989999269895
445-6700
7 Day(s)
SGD 6.02

Part Number : TTW-T15H
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.02

Specificationtitle

  • Type (Shape)
    T Type Wrench (E Type)
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    79
  • Shaft length(mm)
    45
  • Overall Width(mm)
    31
  • Blade Tip
    T15H
  • JAN Code
    4989999269895
  • Trusco Code
    445-6700
  • Mass
    8g
  • Features
    Supports tamper-resistant hexalobular screws. Hardened chrome molybdenum steel. Hardness is HRC 55-60. Black oxide finish.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corresponds to hexalobular screw with the anti-tampering screw.
●Hardened Chromium Molybdenum Steel. 
●The hardness is HRC55 to 60.
●Black dye processed.

Specification

●Total Width(mm):31
●SPQ(piece):20

Materials

●Wrench: SNCMV(chrome vanadium steel) 
●Handle: PP(polypropylene)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)