(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Allen wrench (Tapered Head®, extra short)

Allen wrench (Tapered Head®, extra short)

Standard Unit Price:
SGD 7.60-
Days to Ship :
8 Day(s) or more

Hex wrench with taper head (taper head/special short).
[Features]
·The length of the short side (L1 dimension) is set to 1/2 or less of the conventional standard.
·Effective for work in narrow spaces.
·The bend angle is slightly wider than 90° so that the fingertips do not touch the bottom surface during use, making it even easier to use.
[Applications]
·Used for fastening hexagon socket head bolts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 52
  • 60
  • 65
  • 72
  • 80
  • 90
  • 100
  • 112
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 4
  • 6
  • 8
  • 9
  • 11
  • 13
  • 16
  • 19
  • Clear
Set Content

Refine by

  • 1.5、2、2.5、3、4、5、6、8、10
  • Clear
Set Content(piece)

Refine by

  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
Single Item
52
4
-
-
8 Day(s)
SGD 7.60

Part Number : TTR-1.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.60

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    52
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    4
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    1.5
  • JAN Code
    4984798001912
  • Trusco Code
    432-8442
  • Mass(g)
    1
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
2.5
Single Item
60
6
-
-
9 Day(s)
SGD 8.50

Part Number : TTR-2.5
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.50

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    60
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    6
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    2.5
  • JAN Code
    4984798001936
  • Trusco Code
    432-8477
  • Mass(g)
    3
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
3
Single Item
65
8
-
-
9 Day(s)
SGD 8.70

Part Number : TTR-3
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.70

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    65
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    8
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    3.0
  • JAN Code
    4984798001943
  • Trusco Code
    432-8485
  • Mass(g)
    4.5
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
4
Single Item
72
9
-
-
9 Day(s)
SGD 9.20

Part Number : TTR-4
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.20

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    72
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    9
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    4.0
  • JAN Code
    4984798001950
  • Trusco Code
    432-8493
  • Mass(g)
    9
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
5
Single Item
80
11
-
-
9 Day(s)
SGD 9.90

Part Number : TTR-5
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.90

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    80
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    11
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    5.0
  • JAN Code
    4984798001967
  • Trusco Code
    432-8507
  • Mass(g)
    15.5
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
6
Single Item
90
13
-
-
9 Day(s)
SGD 11.30

Part Number : TTR-6
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.30

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    13
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    6.0
  • JAN Code
    4984798001974
  • Trusco Code
    432-8515
  • Mass(g)
    25.5
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
8
Single Item
100
16
-
-
9 Day(s)
SGD 13.85

Part Number : TTR-8
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.85

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    8.0
  • JAN Code
    4984798001981
  • Trusco Code
    432-8523
  • Mass(g)
    50.5
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
10
Single Item
112
19
-
-
8 Day(s)
SGD 17.71

Part Number : TTR-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.71

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    19
  • Set Content
    -
  • Set Content(piece)
    -
  • Opposite side dimensions(mm)
    10
  • JAN Code
    4984798001998
  • Trusco Code
    432-8451
  • Mass(g)
    87.5
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.
1.5 ~ 10
Set Product
-
-
1.5、2、2.5、3、4、5、6、8、10
9
9 Day(s)
SGD 82.64

Part Number : TTR-S9
Days to Ship 9 Day(s)
Standard Unit Price SGD 82.64

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    -
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    -
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Opposite side dimensions(mm)
    -
  • JAN Code
    4984798001790
  • Trusco Code
    432-8531
  • Mass(g)
    214.5
  • Features
    Extra short means the length in the short direction (L1 dimension) is set to half the conventional standard. Extremely effective for working in confined spaces. Even easier to use as angle is increased slight wider than 90° so fingertips do not touch the bottom during use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special short is the short length(L1 dimension) set to 1/2 or less of the conventional standard. Effective for work in a narrow place.
●To prevent the fingertip from touching the bottom surface during use, the bending angle is widened slightly beyond 90° to further enhance ease of use.

Materials

●Wrench: Special Alloy Steel, SNCM+V Special(hard chrome plating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)