(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bevel Disc【5 Pieces Per Package】

Bevel Disc

The disc processed into a special umbrella shape, the tip of the disc contacts the work piece at all times to deliver a beautiful finish. High flexibility allows excellent fitting to uneven surfaces without excessively scraping off the work piece. Minimum clogging with no welding of nylon. Allows safe use with no worries of wires scattering unlike with wire brushes. Allows one touch attachment / removal of the grinder with a M10 screw. Operator-friendly design with less axial deflection. For surface roughing (scuffing) before stainless steel finishing, painting or gluing.

Part Number

Configured Part Number is shown.

TBD-100GN

Part Number
TBD-100GN
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

SGD 69.67

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more A Box (5 pieces)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 95 Thickness(mm) 11
Particle Size(#) 400 Equivalent Color Green Thread Diameter(mm) M10(P1.5)
Max. Rotational Speed(rpm) 12000 JAN code 4989999275995 Trusco Code 445-8249
Mass 210 g/box Application Stainless steel finishing, polishing before coating or gluing, etc. Material Nylon Non woven Fabric
Maximum operating rotation speed 59.7m/s(3580m/min) Tool Used 100 mm Electric disc grinder Screw Diameter M10(P1.5)
Number Contained In A Packet A Box (5 pieces)

Please check the type/dimensions/specifications of the part TBD-100GN in the Bevel Disc series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)