(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Recyclean Cargo Pants 3196

Click this image to zoom it.

Move the mouse over the image to zoom

Recyclean Cargo Pants 3196

Standard Unit Price:
SGD 49.11-
Days to Ship :
10 Day(s)

[Features]·Work pants made of high-quality hybrid cotton with anti-static material. ·Large gusseted pockets are arranged to increase storage capacity and functionality. ·Eco-wear that is easy to move in and has excellent breathability.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • White
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 66~74
  • 72~80
  • 78~88
  • 86~96
  • 94~104
  • 102 to 112
  • 110–120
  • Clear
Color Details

Refine by

  • CON
  • Ivory
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
3L
76
94~104
CON
10 Day(s)
SGD 50.16

Part Number : 3196-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.16
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219269
1 pc.
Navy Blue
4L
76
102 to 112
CON
10 Day(s)
SGD 51.21

Part Number : 3196-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219276
1 pc.
Navy Blue
5L
76
110–120
CON
10 Day(s)
SGD 51.21

Part Number : 3196-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219283
1 pc.
Navy Blue
L
78
78~88
CON
10 Day(s)
SGD 49.11

Part Number : 3196-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219245
1 pc.
Navy Blue
LL
78
86~96
CON
10 Day(s)
SGD 49.11

Part Number : 3196-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219252
1 pc.
Navy Blue
M
78
72~80
CON
10 Day(s)
SGD 49.11

Part Number : 3196-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219238
1 pc.
Navy Blue
S
78
66~74
CON
10 Day(s)
SGD 49.11

Part Number : 3196-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714219221
1 pc.
White
3L
76
94~104
Ivory
10 Day(s)
SGD 50.16

Part Number : 3196-31-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.16
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219351
1 pc.
White
4L
76
102 to 112
Ivory
10 Day(s)
SGD 51.21

Part Number : 3196-31-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219368
1 pc.
White
5L
76
110–120
Ivory
10 Day(s)
SGD 51.21

Part Number : 3196-31-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219375
1 pc.
White
L
78
78~88
Ivory
10 Day(s)
SGD 49.11

Part Number : 3196-31-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219337
1 pc.
White
LL
78
86~96
Ivory
10 Day(s)
SGD 49.11

Part Number : 3196-31-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219344
1 pc.
White
M
78
72~80
Ivory
10 Day(s)
SGD 49.11

Part Number : 3196-31-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219320
1 pc.
White
S
78
66~74
Ivory
10 Day(s)
SGD 49.11

Part Number : 3196-31-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714219313
1 pc.
Green
3L
76
94~104
Moss green
10 Day(s)
SGD 50.16

Part Number : 3196-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.16
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219443
1 pc.
Green
4L
76
102 to 112
Moss green
10 Day(s)
SGD 51.21

Part Number : 3196-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219450
1 pc.
Green
5L
76
110–120
Moss green
10 Day(s)
SGD 51.21

Part Number : 3196-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.21
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219467
1 pc.
Green
L
78
78~88
Moss green
10 Day(s)
SGD 49.11

Part Number : 3196-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219429
1 pc.
Green
LL
78
86~96
Moss green
10 Day(s)
SGD 49.11

Part Number : 3196-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219436
1 pc.
Green
M
78
72~80
Moss green
10 Day(s)
SGD 49.11

Part Number : 3196-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219412
1 pc.
Green
S
78
66~74
Moss green
10 Day(s)
SGD 49.11

Part Number : 3196-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.11
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Eco Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714219405

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)