(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handsome Long Sleeved Jacket 2094

Click this image to zoom it.

Move the mouse over the image to zoom

Handsome Long Sleeved Jacket 2094

Standard Unit Price:
SGD 68.82-
Days to Ship :
10 Day(s)

Soft and stylish work clothing.
[Features]
· Both hems feature adjusters that allow for adjustment using dot buttons.
· Original metal buttons are used for all of the buttons.
· Left breast features a zipper pocket. Features "elbow tuck".
· The right breast has a two-layer structure that can be used to store mobile phones inside.
· Left sleeve features a convenient pen pocket for simple insertion and removal.
· 100% cotton type that uses high quality cotton and is easy to move around in.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 50
  • 53
  • 55.5
  • 57
  • 57.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
57.5
10 Day(s)
SGD 69.86

Part Number : 2094-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301087
1 Pair
Navy Blue
4L
56.5
127
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301094
1 Pair
Navy Blue
5L
58
131
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301100
1 Pair
Navy Blue
L
52
115
55.5
10 Day(s)
SGD 68.82

Part Number : 2094-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301063
1 Pair
Navy Blue
LL
53.5
119
57
10 Day(s)
SGD 68.82

Part Number : 2094-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301070
1 Pair
Navy Blue
M
50.5
111
53
10 Day(s)
SGD 68.82

Part Number : 2094-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301056
1 Pair
Navy Blue
S
49
107
50
10 Day(s)
SGD 68.82

Part Number : 2094-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714301049
1 Pair
Gray
3L
55
123
57.5
10 Day(s)
SGD 69.86

Part Number : 2094-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301179
1 Pair
Gray
4L
56.5
127
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301186
1 Pair
Gray
5L
58
131
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301193
1 Pair
Gray
L
52
115
55.5
10 Day(s)
SGD 68.82

Part Number : 2094-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301155
1 Pair
Gray
LL
53.5
119
57
10 Day(s)
SGD 68.82

Part Number : 2094-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301162
1 Pair
Gray
M
50.5
111
53
10 Day(s)
SGD 68.82

Part Number : 2094-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301148
1 Pair
Gray
S
49
107
50
10 Day(s)
SGD 68.82

Part Number : 2094-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714301131
1 Pair
Blue
3L
55
123
57.5
10 Day(s)
SGD 69.86

Part Number : 2094-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301261
1 Pair
Blue
4L
56.5
127
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301278
1 Pair
Blue
5L
58
131
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301285
1 Pair
Blue
L
52
115
55.5
10 Day(s)
SGD 68.82

Part Number : 2094-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301247
1 Pair
Blue
LL
53.5
119
57
10 Day(s)
SGD 68.82

Part Number : 2094-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301254
1 Pair
Blue
M
50.5
111
53
10 Day(s)
SGD 68.82

Part Number : 2094-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301230
1 Pair
Blue
S
49
107
50
10 Day(s)
SGD 68.82

Part Number : 2094-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714301223
1 Pair
Green
3L
55
123
57.5
10 Day(s)
SGD 69.86

Part Number : 2094-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.86
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301353
1 Pair
Green
4L
56.5
127
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301360
1 Pair
Green
5L
58
131
57.5
10 Day(s)
SGD 70.91

Part Number : 2094-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301377
1 Pair
Green
L
52
115
55.5
10 Day(s)
SGD 68.82

Part Number : 2094-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301339
1 Pair
Green
LL
53.5
119
57
10 Day(s)
SGD 68.82

Part Number : 2094-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301346
1 Pair
Green
M
50.5
111
53
10 Day(s)
SGD 68.82

Part Number : 2094-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301322
1 Pair
Green
S
49
107
50
10 Day(s)
SGD 68.82

Part Number : 2094-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.82
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301315

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)