(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handsome Long-Sleeved Shirt 2093

Click this image to zoom it.

Move the mouse over the image to zoom

Handsome Long-Sleeved Shirt 2093

Standard Unit Price:
SGD 64.60-
Days to Ship :
9 Day(s) or more

Soft and stylish work clothing.
[Features]
· Button-up shirt using original metal buttons.
· Left breast features a zipper pocket.
· Features "elbow tuck".
· The right breast has a two-layer structure that can be used to store mobile phones inside.
· Left sleeve features a convenient pen pocket for simple insertion and removal.
· 100% cotton type that uses high quality cotton and is easy to move around in.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
52
124
61.5
10 Day(s)
SGD 67.80

Part Number : 2093-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300721
1 Pair
Navy Blue
4L
54
128
61.5
10 Day(s)
SGD 68.90

Part Number : 2093-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300738
1 Pair
Navy Blue
5L
56
132
61.5
10 Day(s)
SGD 66.50

Part Number : 2093-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300745
1 Pair
Navy Blue
L
48
116
57.5
9 Day(s)
SGD 64.60

Part Number : 2093-10-L
Days to Ship 9 Day(s)
Standard Unit Price SGD 64.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300707
1 Pair
Navy Blue
LL
50
120
59.5
10 Day(s)
SGD 64.60

Part Number : 2093-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.60
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300714
1 Pair
Navy Blue
M
46
112
55.5
10 Day(s)
SGD 66.80

Part Number : 2093-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300691
1 Pair
Navy Blue
S
44
108
53.5
10 Day(s)
SGD 66.80

Part Number : 2093-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714300684
1 Pair
Gray
3L
52
124
61.5
10 Day(s)
SGD 67.80

Part Number : 2093-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300813
1 Pair
Gray
4L
54
128
61.5
10 Day(s)
SGD 68.90

Part Number : 2093-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300820
1 Pair
Gray
5L
56
132
61.5
10 Day(s)
SGD 68.90

Part Number : 2093-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300837
1 Pair
Gray
L
48
116
57.5
10 Day(s)
SGD 66.80

Part Number : 2093-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300790
1 Pair
Gray
LL
50
120
59.5
10 Day(s)
SGD 66.80

Part Number : 2093-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300806
1 Pair
Gray
M
46
112
55.5
10 Day(s)
SGD 66.80

Part Number : 2093-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300783
1 Pair
Gray
S
44
108
53.5
10 Day(s)
SGD 66.80

Part Number : 2093-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714300776
1 Pair
Blue
3L
52
124
61.5
10 Day(s)
SGD 67.80

Part Number : 2093-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300905
1 Pair
Blue
4L
54
128
61.5
10 Day(s)
SGD 68.90

Part Number : 2093-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300912
1 Pair
Blue
5L
56
132
61.5
10 Day(s)
SGD 68.90

Part Number : 2093-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300929
1 Pair
Blue
L
48
116
57.5
10 Day(s)
SGD 66.80

Part Number : 2093-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300882
1 Pair
Blue
LL
50
120
59.5
10 Day(s)
SGD 66.80

Part Number : 2093-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300899
1 Pair
Blue
M
46
112
55.5
10 Day(s)
SGD 66.80

Part Number : 2093-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300875
1 Pair
Blue
S
44
108
53.5
10 Day(s)
SGD 66.80

Part Number : 2093-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714300868
1 Pair
Green
3L
52
124
61.5
10 Day(s)
SGD 67.80

Part Number : 2093-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714300998
1 Pair
Green
4L
54
128
61.5
10 Day(s)
SGD 67.20

Part Number : 2093-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301001
1 Pair
Green
5L
56
132
61.5
10 Day(s)
SGD 67.20

Part Number : 2093-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714301018
1 Pair
Green
L
48
116
57.5
10 Day(s)
SGD 65.40

Part Number : 2093-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714300974
1 Pair
Green
LL
50
120
59.5
10 Day(s)
SGD 65.40

Part Number : 2093-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714300981
1 Pair
Green
M
46
112
55.5
10 Day(s)
SGD 66.80

Part Number : 2093-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714300967
1 Pair
Green
S
44
108
53.5
10 Day(s)
SGD 65.40

Part Number : 2093-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714300950

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)