(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
T/C Burberry Short-sleeved Shirt 1492

Click this image to zoom it.

Move the mouse over the image to zoom

T/C Burberry Short-sleeved Shirt 1492

Standard Unit Price:
SGD 40.94-
Days to Ship :
10 Day(s)

Work clothing that can be used in any situation.
[Features]
· Uses the new "Banzai Cut" that is 3D cut for ease of movement, smoothly supporting intense movement.
· The back features Norfolk-style action pleats for increased mobility of the arms and upper body.
· Uses anti-static material that has undergone antibacterial deodorizing processing.
· The left breast pocket and left sleeve feature convenient pen pockets.
· The left breast pocket has a two-layer structure and the inner layer can be used to store mobile phones.
· Uses flexible and durable material.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(cm)

Refine by

  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 104
  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 24
  • 26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
52
124
26
10 Day(s)
SGD 49.20

Part Number : 1492-19-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373596
1 Pair
Navy Blue
4L
54
128
26
10 Day(s)
SGD 50.20

Part Number : 1492-19-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373602
1 Pair
Navy Blue
5L
56
132
26
10 Day(s)
SGD 50.20

Part Number : 1492-19-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373619
1 Pair
Navy Blue
L
48
116
24
10 Day(s)
SGD 48.20

Part Number : 1492-19-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373572
1 Pair
Navy Blue
LL
50
120
26
10 Day(s)
SGD 40.94

Part Number : 1492-19-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 40.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373589
1 Pair
Navy Blue
M
46
112
24
10 Day(s)
SGD 48.20

Part Number : 1492-19-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373565
1 Pair
Navy Blue
S
44
108
24
10 Day(s)
SGD 48.20

Part Number : 1492-19-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373558
1 Pair
Navy Blue
SS
42
104
24
10 Day(s)
SGD 48.20

Part Number : 1492-19-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    68
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714470530
1 Pair
Gray
3L
52
124
26
10 Day(s)
SGD 49.20

Part Number : 1492-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373688
1 Pair
Gray
4L
54
128
26
10 Day(s)
SGD 50.20

Part Number : 1492-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373695
1 Pair
Gray
5L
56
132
26
10 Day(s)
SGD 50.20

Part Number : 1492-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373701
1 Pair
Gray
L
48
116
24
10 Day(s)
SGD 48.20

Part Number : 1492-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373664
1 Pair
Gray
LL
50
120
26
10 Day(s)
SGD 48.20

Part Number : 1492-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373671
1 Pair
Gray
M
46
112
24
10 Day(s)
SGD 48.20

Part Number : 1492-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373657
1 Pair
Gray
S
44
108
24
10 Day(s)
SGD 48.20

Part Number : 1492-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373640
1 Pair
Gray
SS
42
104
24
10 Day(s)
SGD 48.20

Part Number : 1492-20-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    68
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714470547
1 Pair
Blue
3L
52
124
26
10 Day(s)
SGD 49.20

Part Number : 1492-43-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373770
1 Pair
Blue
4L
54
128
26
10 Day(s)
SGD 50.20

Part Number : 1492-43-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373787
1 Pair
Blue
5L
56
132
26
10 Day(s)
SGD 50.20

Part Number : 1492-43-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373794
1 Pair
Blue
L
48
116
24
10 Day(s)
SGD 48.20

Part Number : 1492-43-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373756
1 Pair
Blue
LL
50
120
26
10 Day(s)
SGD 48.20

Part Number : 1492-43-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373763
1 Pair
Blue
M
46
112
24
10 Day(s)
SGD 48.20

Part Number : 1492-43-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373749
1 Pair
Blue
S
44
108
24
10 Day(s)
SGD 48.20

Part Number : 1492-43-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373732
1 Pair
Blue
SS
42
104
24
10 Day(s)
SGD 48.20

Part Number : 1492-43-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    68
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714470554
1 Pair
Green
3L
52
124
26
10 Day(s)
SGD 49.20

Part Number : 1492-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373862
1 Pair
Green
4L
54
128
26
10 Day(s)
SGD 50.20

Part Number : 1492-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373879
1 Pair
Green
5L
56
132
26
10 Day(s)
SGD 50.20

Part Number : 1492-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373886
1 Pair
Green
L
48
116
24
10 Day(s)
SGD 48.20

Part Number : 1492-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373848
1 Pair
Green
LL
50
120
26
10 Day(s)
SGD 48.20

Part Number : 1492-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373855
1 Pair
Green
M
46
112
24
10 Day(s)
SGD 48.20

Part Number : 1492-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373831
1 Pair
Green
S
44
108
24
10 Day(s)
SGD 48.20

Part Number : 1492-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373824
1 Pair
Green
SS
42
104
24
10 Day(s)
SGD 48.20

Part Number : 1492-61-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    68
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714470561
1 Pair
Brown
3L
52
124
26
10 Day(s)
SGD 49.20

Part Number : 1492-81-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373954
1 Pair
Brown
4L
54
128
26
10 Day(s)
SGD 50.20

Part Number : 1492-81-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373961
1 Pair
Brown
5L
56
132
26
10 Day(s)
SGD 50.20

Part Number : 1492-81-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373978
1 Pair
Brown
L
48
116
24
10 Day(s)
SGD 48.20

Part Number : 1492-81-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373930
1 Pair
Brown
LL
50
120
26
10 Day(s)
SGD 48.20

Part Number : 1492-81-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373947
1 Pair
Brown
M
46
112
24
10 Day(s)
SGD 48.20

Part Number : 1492-81-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373923
1 Pair
Brown
S
44
108
24
10 Day(s)
SGD 48.20

Part Number : 1492-81-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373916
1 Pair
Brown
SS
42
104
24
10 Day(s)
SGD 48.20

Part Number : 1492-81-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    68
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714470578

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)