(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
T/C Burberry Short-sleeved Jacket 1491

Click this image to zoom it.

Move the mouse over the image to zoom

T/C Burberry Short-sleeved Jacket 1491

Standard Unit Price:
SGD 48.90-
Days to Ship :
10 Day(s)

Short sleeve jacket work clothing that can be used in any situation.
[Features]
· Adopts Norfolk-style action pleats and the new "Banzai Cut".
· Features both mobility and user-friendly functionality.
· Uses anti-static material that has undergone antibacterial deodorizing processing.
· The left breast pocket has a two-layer structure and the inner layer can be used to store mobile phones.
· Convenient inner pocket improves usability and storage capacity.
· Breathable mesh lining reduces stuffiness on the back.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(cm)

Refine by

  • 47.5
  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 103
  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 25
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
27
10 Day(s)
SGD 56.40

Part Number : 1491-19-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373145
1 Pair
Navy Blue
4L
56.5
127
27
10 Day(s)
SGD 48.90

Part Number : 1491-19-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373152
1 Pair
Navy Blue
5L
58
131
27
10 Day(s)
SGD 57.40

Part Number : 1491-19-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373169
1 Pair
Navy Blue
L
52
115
25
10 Day(s)
SGD 55.40

Part Number : 1491-19-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373121
1 Pair
Navy Blue
LL
53.5
119
27
10 Day(s)
SGD 55.40

Part Number : 1491-19-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373138
1 Pair
Navy Blue
M
50.5
111
25
10 Day(s)
SGD 55.40

Part Number : 1491-19-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373114
1 Pair
Navy Blue
S
49
107
25
10 Day(s)
SGD 55.40

Part Number : 1491-19-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714373107
1 Pair
Navy Blue
SS
47.5
103
25
10 Day(s)
SGD 55.40

Part Number : 1491-19-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    103
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    59
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714470486
1 Pair
Gray
3L
55
123
27
10 Day(s)
SGD 56.40

Part Number : 1491-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373237
1 Pair
Gray
4L
56.5
127
27
10 Day(s)
SGD 57.40

Part Number : 1491-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373244
1 Pair
Gray
5L
58
131
27
10 Day(s)
SGD 57.40

Part Number : 1491-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373251
1 Pair
Gray
L
52
115
25
10 Day(s)
SGD 55.40

Part Number : 1491-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373213
1 Pair
Gray
LL
53.5
119
27
10 Day(s)
SGD 55.40

Part Number : 1491-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373220
1 Pair
Gray
M
50.5
111
25
10 Day(s)
SGD 55.40

Part Number : 1491-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373206
1 Pair
Gray
S
49
107
25
10 Day(s)
SGD 55.40

Part Number : 1491-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714373190
1 Pair
Gray
SS
47.5
103
25
10 Day(s)
SGD 55.40

Part Number : 1491-20-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    103
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    59
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714470493
1 Pair
Blue
3L
55
123
27
10 Day(s)
SGD 56.40

Part Number : 1491-43-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373329
1 Pair
Blue
4L
56.5
127
27
10 Day(s)
SGD 57.40

Part Number : 1491-43-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373336
1 Pair
Blue
5L
58
131
27
10 Day(s)
SGD 57.40

Part Number : 1491-43-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373343
1 Pair
Blue
L
52
115
25
10 Day(s)
SGD 55.40

Part Number : 1491-43-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373305
1 Pair
Blue
LL
53.5
119
27
10 Day(s)
SGD 55.40

Part Number : 1491-43-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373312
1 Pair
Blue
M
50.5
111
25
10 Day(s)
SGD 55.40

Part Number : 1491-43-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373299
1 Pair
Blue
S
49
107
25
10 Day(s)
SGD 55.40

Part Number : 1491-43-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714373282
1 Pair
Blue
SS
47.5
103
25
10 Day(s)
SGD 55.40

Part Number : 1491-43-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    103
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    59
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714470509
1 Pair
Green
3L
55
123
27
10 Day(s)
SGD 56.40

Part Number : 1491-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373411
1 Pair
Green
4L
56.5
127
27
10 Day(s)
SGD 57.40

Part Number : 1491-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373428
1 Pair
Green
5L
58
131
27
10 Day(s)
SGD 57.40

Part Number : 1491-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373435
1 Pair
Green
L
52
115
25
10 Day(s)
SGD 55.40

Part Number : 1491-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373398
1 Pair
Green
LL
53.5
119
27
10 Day(s)
SGD 55.40

Part Number : 1491-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373404
1 Pair
Green
M
50.5
111
25
10 Day(s)
SGD 55.40

Part Number : 1491-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373381
1 Pair
Green
S
49
107
25
10 Day(s)
SGD 55.40

Part Number : 1491-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714373374
1 Pair
Green
SS
47.5
103
25
10 Day(s)
SGD 55.40

Part Number : 1491-61-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    103
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    59
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714470516
1 Pair
Brown
3L
55
123
27
10 Day(s)
SGD 56.40

Part Number : 1491-81-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373503
1 Pair
Brown
4L
56.5
127
27
10 Day(s)
SGD 57.40

Part Number : 1491-81-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373510
1 Pair
Brown
5L
58
131
27
10 Day(s)
SGD 57.40

Part Number : 1491-81-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373527
1 Pair
Brown
L
52
115
25
10 Day(s)
SGD 55.40

Part Number : 1491-81-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373480
1 Pair
Brown
LL
53.5
119
27
10 Day(s)
SGD 55.40

Part Number : 1491-81-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373497
1 Pair
Brown
M
50.5
111
25
10 Day(s)
SGD 55.40

Part Number : 1491-81-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373473
1 Pair
Brown
S
49
107
25
10 Day(s)
SGD 55.40

Part Number : 1491-81-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714373466
1 Pair
Brown
SS
47.5
103
25
10 Day(s)
SGD 55.40

Part Number : 1491-81-SS
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    SS
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    103
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    59
  • Color Details
    Camel
  • Mass(g)
    500
  • Product Code
    4991714470523

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)