(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long-sleeved shirt 1473

Click this image to zoom it.

Move the mouse over the image to zoom

Long-sleeved shirt 1473

Standard Unit Price:
SGD 56.00-
Days to Ship :
10 Day(s)

Orthodox workwear with enhanced storage capacity.

[Features]
· With functionality for easy movement, making it great even for intense work sites.
· Long sleeved shirt that can be coordinated with other clothing year-round and uses lightweight single-action resin dot buttons. A combination of the easy-to-move-in new "Banzai Cut" and Norfolk-style action pleats. T/C Summer Twill is used for the material.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
52
124
61.5
10 Day(s)
SGD 57.00

Part Number : 1473-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459528
1 Pair
Navy Blue
4L
54
128
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459535
1 Pair
Navy Blue
5L
56
132
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459542
1 Pair
Navy Blue
L
48
116
57.5
10 Day(s)
SGD 56.00

Part Number : 1473-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459504
1 Pair
Navy Blue
LL
50
120
59.5
10 Day(s)
SGD 56.00

Part Number : 1473-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459511
1 Pair
Navy Blue
M
46
112
55.5
10 Day(s)
SGD 56.00

Part Number : 1473-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459498
1 Pair
Navy Blue
S
44
108
53.5
10 Day(s)
SGD 56.00

Part Number : 1473-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714459481
1 Pair
Gray
3L
52
124
61.5
10 Day(s)
SGD 57.00

Part Number : 1473-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459610
1 Pair
Gray
4L
54
128
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459627
1 Pair
Gray
5L
56
132
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459634
1 Pair
Gray
L
48
116
57.5
10 Day(s)
SGD 56.00

Part Number : 1473-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459597
1 Pair
Gray
LL
50
120
59.5
10 Day(s)
SGD 56.00

Part Number : 1473-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459603
1 Pair
Gray
M
46
112
55.5
10 Day(s)
SGD 56.00

Part Number : 1473-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459580
1 Pair
Gray
S
44
108
53.5
10 Day(s)
SGD 56.00

Part Number : 1473-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714459573
1 Pair
Blue
3L
52
124
61.5
10 Day(s)
SGD 57.00

Part Number : 1473-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459702
1 Pair
Blue
4L
54
128
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459719
1 Pair
Blue
5L
56
132
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459726
1 Pair
Blue
L
48
116
57.5
10 Day(s)
SGD 56.00

Part Number : 1473-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459689
1 Pair
Blue
LL
50
120
59.5
10 Day(s)
SGD 56.00

Part Number : 1473-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459696
1 Pair
Blue
M
46
112
55.5
10 Day(s)
SGD 56.00

Part Number : 1473-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459672
1 Pair
Blue
S
44
108
53.5
10 Day(s)
SGD 56.00

Part Number : 1473-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459665
1 Pair
Green
3L
52
124
61.5
10 Day(s)
SGD 57.00

Part Number : 1473-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459795
1 Pair
Green
4L
54
128
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459801
1 Pair
Green
5L
56
132
61.5
10 Day(s)
SGD 58.00

Part Number : 1473-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459818
1 Pair
Green
L
48
116
57.5
10 Day(s)
SGD 56.00

Part Number : 1473-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459771
1 Pair
Green
LL
50
120
59.5
10 Day(s)
SGD 56.00

Part Number : 1473-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459788
1 Pair
Green
M
46
112
55.5
10 Day(s)
SGD 56.00

Part Number : 1473-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459764
1 Pair
Green
S
44
108
53.5
10 Day(s)
SGD 56.00

Part Number : 1473-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459757

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)