(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Short-sleeved Blouson 1471

Click this image to zoom it.

Move the mouse over the image to zoom

Short-sleeved Blouson 1471

Standard Unit Price:
SGD 58.50-
Days to Ship :
10 Day(s)

Orthodox workwear with enhanced storage capacity.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 25
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
27
10 Day(s)
SGD 59.50

Part Number : 1471-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458804
1 Pair
Navy Blue
4L
56.5
127
27
10 Day(s)
SGD 60.50

Part Number : 1471-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458811
1 Pair
Navy Blue
5L
58
131
27
10 Day(s)
SGD 60.50

Part Number : 1471-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458828
1 Pair
Navy Blue
L
52
115
25
10 Day(s)
SGD 58.50

Part Number : 1471-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458781
1 Pair
Navy Blue
LL
53.5
119
27
10 Day(s)
SGD 58.50

Part Number : 1471-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458798
1 Pair
Navy Blue
M
50.5
111
25
10 Day(s)
SGD 58.50

Part Number : 1471-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458774
1 Pair
Navy Blue
S
49
107
25
10 Day(s)
SGD 58.50

Part Number : 1471-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714458767
1 Pair
Gray
3L
55
123
27
10 Day(s)
SGD 59.50

Part Number : 1471-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458897
1 Pair
Gray
4L
56.5
127
27
10 Day(s)
SGD 60.50

Part Number : 1471-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458903
1 Pair
Gray
5L
58
131
27
10 Day(s)
SGD 60.50

Part Number : 1471-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458910
1 Pair
Gray
L
52
115
25
10 Day(s)
SGD 58.50

Part Number : 1471-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458873
1 Pair
Gray
LL
53.5
119
27
10 Day(s)
SGD 58.50

Part Number : 1471-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458880
1 Pair
Gray
M
50.5
111
25
10 Day(s)
SGD 58.50

Part Number : 1471-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458866
1 Pair
Gray
S
49
107
25
10 Day(s)
SGD 58.50

Part Number : 1471-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714458859
1 Pair
Blue
3L
55
123
27
10 Day(s)
SGD 59.50

Part Number : 1471-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714458989
1 Pair
Blue
4L
56.5
127
27
10 Day(s)
SGD 60.50

Part Number : 1471-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714458996
1 Pair
Blue
5L
58
131
27
10 Day(s)
SGD 60.50

Part Number : 1471-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714459009
1 Pair
Blue
L
52
115
25
10 Day(s)
SGD 58.50

Part Number : 1471-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714458965
1 Pair
Blue
LL
53.5
119
27
10 Day(s)
SGD 58.50

Part Number : 1471-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714458972
1 Pair
Blue
M
50.5
111
25
10 Day(s)
SGD 58.50

Part Number : 1471-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714458958
1 Pair
Blue
S
49
107
25
10 Day(s)
SGD 58.50

Part Number : 1471-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714458941
1 Pair
Green
3L
55
123
27
10 Day(s)
SGD 59.50

Part Number : 1471-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 59.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459078
1 Pair
Green
4L
56.5
127
27
10 Day(s)
SGD 60.50

Part Number : 1471-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459085
1 Pair
Green
5L
58
131
27
10 Day(s)
SGD 60.50

Part Number : 1471-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459092
1 Pair
Green
L
52
115
25
10 Day(s)
SGD 58.50

Part Number : 1471-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459054
1 Pair
Green
LL
53.5
119
27
10 Day(s)
SGD 58.50

Part Number : 1471-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459061
1 Pair
Green
M
50.5
111
25
10 Day(s)
SGD 58.50

Part Number : 1471-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459047
1 Pair
Green
S
49
107
25
10 Day(s)
SGD 58.50

Part Number : 1471-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    6
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714459030

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)