(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MiniDry Long Sleeve Donkey Jacket

Click this image to zoom it.

Move the mouse over the image to zoom

MiniDry Long Sleeve Donkey Jacket

Standard Unit Price:
SGD 65.04-
Days to Ship :
10 Day(s)

Workwear that feels cool, made of quick-dry sweat absorbing material.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 54
  • 56.5
  • 58
  • 58.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
55
123
58.5
10 Day(s)
SGD 66.09

Part Number : 1344-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161162
1 Pair
Gray
4L
56.5
127
58.5
10 Day(s)
SGD 67.14

Part Number : 1344-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161179
1 Pair
Gray
5L
58
131
58.5
10 Day(s)
SGD 67.14

Part Number : 1344-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161186
1 Pair
Gray
L
52
115
56.5
10 Day(s)
SGD 65.04

Part Number : 1344-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161148
1 Pair
Gray
LL
53.5
119
58
10 Day(s)
SGD 65.04

Part Number : 1344-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161155
1 Pair
Gray
M
50.5
111
54
10 Day(s)
SGD 65.04

Part Number : 1344-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161131
1 Pair
Gray
S
49
107
51
10 Day(s)
SGD 65.04

Part Number : 1344-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714161124
1 Pair
Blue
3L
55
123
58.5
10 Day(s)
SGD 66.09

Part Number : 1344-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166280
1 Pair
Blue
4L
56.5
127
58.5
10 Day(s)
SGD 67.14

Part Number : 1344-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166297
1 Pair
Blue
5L
58
131
58.5
10 Day(s)
SGD 67.14

Part Number : 1344-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166303
1 Pair
Blue
L
52
115
56.5
10 Day(s)
SGD 65.04

Part Number : 1344-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166266
1 Pair
Blue
LL
53.5
119
58
10 Day(s)
SGD 65.04

Part Number : 1344-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166273
1 Pair
Blue
M
50.5
111
54
10 Day(s)
SGD 65.04

Part Number : 1344-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166259
1 Pair
Blue
S
49
107
51
10 Day(s)
SGD 65.04

Part Number : 1344-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166242
1 Pair
Green
3L
55
123
58.5
10 Day(s)
SGD 66.09

Part Number : 1344-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    69
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161254
1 Pair
Green
4L
56.5
127
58.5
10 Day(s)
SGD 67.14

Part Number : 1344-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161261
1 Pair
Green
5L
58
131
58.5
10 Day(s)
SGD 67.14

Part Number : 1344-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    58.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161278
1 Pair
Green
L
52
115
56.5
10 Day(s)
SGD 65.04

Part Number : 1344-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    65
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161230
1 Pair
Green
LL
53.5
119
58
10 Day(s)
SGD 65.04

Part Number : 1344-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    67
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161247
1 Pair
Green
M
50.5
111
54
10 Day(s)
SGD 65.04

Part Number : 1344-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    63
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161223
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 65.04

Part Number : 1344-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161216

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)