(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MiniDry Long Sleeve Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

MiniDry Long Sleeve Shirt

Standard Unit Price:
SGD 64.10-
Days to Ship :
10 Day(s)

[Features]·A cool long-sleeved shirt made of anti-static material. ·It is comfortable to wear with the highest level of sweat absorption, quick drying, and breathability, making it suitable for heatstroke prevention.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
124
61.5
10 Day(s)
SGD 65.10

Part Number : 1343-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153563
1 Pair
Gray
4L
54
128
61.5
10 Day(s)
SGD 66.10

Part Number : 1343-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153570
1 Pair
Gray
5L
56
132
61.5
10 Day(s)
SGD 66.10

Part Number : 1343-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153587
1 Pair
Gray
L
48
116
57.5
10 Day(s)
SGD 64.10

Part Number : 1343-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153549
1 Pair
Gray
LL
50
120
59.5
10 Day(s)
SGD 64.10

Part Number : 1343-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153556
1 Pair
Gray
M
46
112
55.5
10 Day(s)
SGD 64.10

Part Number : 1343-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153532
1 Pair
Gray
S
44
108
53.5
10 Day(s)
SGD 64.10

Part Number : 1343-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714153525
1 Pair
Blue
3L
52
124
61.5
10 Day(s)
SGD 65.10

Part Number : 1343-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166204
1 Pair
Blue
4L
54
128
61.5
10 Day(s)
SGD 66.10

Part Number : 1343-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166211
1 Pair
Blue
5L
56
132
61.5
10 Day(s)
SGD 66.10

Part Number : 1343-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166228
1 Pair
Blue
L
48
116
57.5
10 Day(s)
SGD 64.10

Part Number : 1343-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166181
1 Pair
Blue
LL
50
120
59.5
10 Day(s)
SGD 64.10

Part Number : 1343-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166198
1 Pair
Blue
M
46
112
55.5
10 Day(s)
SGD 64.10

Part Number : 1343-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166174
1 Pair
Blue
S
44
108
53.5
10 Day(s)
SGD 64.10

Part Number : 1343-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714166167
1 Pair
Green
3L
52
124
61.5
10 Day(s)
SGD 65.10

Part Number : 1343-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161070
1 Pair
Green
4L
54
128
61.5
10 Day(s)
SGD 66.10

Part Number : 1343-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161087
1 Pair
Green
5L
56
132
61.5
10 Day(s)
SGD 66.10

Part Number : 1343-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161094
1 Pair
Green
L
48
116
57.5
10 Day(s)
SGD 64.10

Part Number : 1343-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161056
1 Pair
Green
LL
50
120
59.5
10 Day(s)
SGD 64.10

Part Number : 1343-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161063
1 Pair
Green
M
46
112
55.5
10 Day(s)
SGD 64.10

Part Number : 1343-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161049
1 Pair
Green
S
44
108
53.5
10 Day(s)
SGD 64.10

Part Number : 1343-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 80%, Cotton 20%
  • Material
    Super Cool Grosgrain
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    72
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714161032

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)