(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long Pleated Mini Medium-Sleeve Shit

Click this image to zoom it.

Move the mouse over the image to zoom

Long Pleated Mini Medium-Sleeve Shit

Standard Unit Price:
SGD 41.57-
Days to Ship :
9 Day(s) or more

Work clothing that air passes freely through with antibacterial deodorizing processing.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Yellow
  • Green
  • White
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 24
  • 26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
52
124
26
10 Day(s)
SGD 42.61

Part Number : 1292-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 42.61
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714098383
1 Pair
Navy Blue
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714098390
1 Pair
Navy Blue
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714180019
1 Pair
Navy Blue
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714098369
1 Pair
Navy Blue
LL
50
120
26
10 Day(s)
SGD 41.57

Part Number : 1292-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 41.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714098376
1 Pair
Navy Blue
M
46
112
24
9 Day(s)
SGD 41.57

Part Number : 1292-10-M
Days to Ship 9 Day(s)
Standard Unit Price SGD 41.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714098352
1 Pair
Navy Blue
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714098345
1 Pair
Gray
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714098444
1 Pair
Gray
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714098451
1 Pair
Gray
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714160127
1 Pair
Gray
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714098420
1 Pair
Gray
LL
50
120
26
10 Day(s)
SGD 49.10

Part Number : 1292-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714098437
1 Pair
Gray
M
46
112
24
10 Day(s)
SGD 49.10

Part Number : 1292-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714098413
1 Pair
Gray
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714098406
1 Pair
White
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-31-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128875
1 Pair
White
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-31-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128882
1 Pair
White
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-31-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714180040
1 Pair
White
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-31-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128851
1 Pair
White
LL
50
120
26
10 Day(s)
SGD 49.10

Part Number : 1292-31-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128868
1 Pair
White
M
46
112
24
10 Day(s)
SGD 49.10

Part Number : 1292-31-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128844
1 Pair
White
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-31-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128837
1 Pair
Blue
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714098505
1 Pair
Blue
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714098512
1 Pair
Blue
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714180071
1 Pair
Blue
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714098482
1 Pair
Blue
LL
50
120
26
10 Day(s)
SGD 49.10

Part Number : 1292-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714098499
1 Pair
Blue
M
46
112
24
10 Day(s)
SGD 49.10

Part Number : 1292-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714098475
1 Pair
Blue
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714098468
1 Pair
Yellow
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-57-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128936
1 Pair
Yellow
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-57-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128943
1 Pair
Yellow
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-57-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714180101
1 Pair
Yellow
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-57-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128912
1 Pair
Yellow
LL
50
120
26
10 Day(s)
SGD 49.10

Part Number : 1292-57-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128929
1 Pair
Yellow
M
46
112
24
10 Day(s)
SGD 49.10

Part Number : 1292-57-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128905
1 Pair
Yellow
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-57-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128899
1 Pair
Green
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714098567
1 Pair
Green
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714098574
1 Pair
Green
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714160158
1 Pair
Green
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714098543
1 Pair
Green
LL
50
120
26
10 Day(s)
SGD 49.10

Part Number : 1292-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714098550
1 Pair
Green
M
46
112
24
10 Day(s)
SGD 49.10

Part Number : 1292-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714098536
1 Pair
Green
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714098529
1 Pair
Green
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714098628
1 Pair
Green
4L
54
128
26
10 Day(s)
SGD 51.00

Part Number : 1292-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714098635
1 Pair
Green
5L
56
132
26
10 Day(s)
SGD 51.00

Part Number : 1292-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714160189
1 Pair
Green
L
48
116
24
10 Day(s)
SGD 49.10

Part Number : 1292-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714098604
1 Pair
Green
LL
50
120
26
10 Day(s)
SGD 49.10

Part Number : 1292-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714098611
1 Pair
Green
M
46
112
24
10 Day(s)
SGD 49.10

Part Number : 1292-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714098598
1 Pair
Green
S
44
108
24
10 Day(s)
SGD 49.10

Part Number : 1292-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.10
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714098581
1 Pair
Green
3L
52
124
26
10 Day(s)
SGD 50.00

Part Number : 1292-67-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    84
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714098680

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)