(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long, Pleated Two-Tuck Slacks

Click this image to zoom it.

Move the mouse over the image to zoom

Long, Pleated Two-Tuck Slacks

Standard Unit Price:
SGD 40.10-
Days to Ship :
7 Day(s) or more

[Features]·These slacks are made of anti-static material and have anti-bacterial and deodorizing effects.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Yellow
  • Green
  • White
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 66~74
  • 72~80
  • 78~88
  • 86~96
  • 94~104
  • 102 to 112
  • 110–120
  • Clear
Color Details

Refine by

  • Blue
  • CON
  • Gray
  • Green
  • Ivory
  • Mint green
  • Moss green
  • Mustard
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
3L
76
94~104
CON
10 Day(s)
SGD 49.20

Part Number : 1290-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714097669
1 pc.
Navy Blue
4L
76
102 to 112
CON
10 Day(s)
SGD 42.20

Part Number : 1290-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 42.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714097676
1 pc.
Navy Blue
5L
76
110–120
CON
10 Day(s)
SGD 50.20

Part Number : 1290-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714179716
1 pc.
Navy Blue
L
78
78~88
CON
7 Day(s)
SGD 40.10

Part Number : 1290-10-L
Days to Ship 7 Day(s)
Standard Unit Price SGD 40.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714097645
1 pc.
Navy Blue
LL
78
86~96
CON
10 Day(s)
SGD 40.10

Part Number : 1290-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 40.10
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714097652
1 pc.
Navy Blue
M
78
72~80
CON
10 Day(s)
SGD 48.20

Part Number : 1290-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714097638
1 pc.
Navy Blue
S
78
66~74
CON
10 Day(s)
SGD 48.20

Part Number : 1290-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714097621
1 pc.
Gray
3L
76
94~104
Gray
10 Day(s)
SGD 49.20

Part Number : 1290-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714097720
1 pc.
Gray
4L
76
102 to 112
Gray
10 Day(s)
SGD 50.20

Part Number : 1290-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714097737
1 pc.
Gray
5L
76
110–120
Gray
10 Day(s)
SGD 50.20

Part Number : 1290-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714159947
1 pc.
Gray
L
78
78~88
Gray
10 Day(s)
SGD 48.20

Part Number : 1290-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714097706
1 pc.
Gray
LL
78
86~96
Gray
10 Day(s)
SGD 48.20

Part Number : 1290-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714097713
1 pc.
Gray
M
78
72~80
Gray
10 Day(s)
SGD 48.20

Part Number : 1290-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714097690
1 pc.
Gray
S
78
66~74
Gray
10 Day(s)
SGD 48.20

Part Number : 1290-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714097683
1 pc.
White
3L
76
94~104
Ivory
10 Day(s)
SGD 49.20

Part Number : 1290-31-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128639
1 pc.
White
4L
76
102 to 112
Ivory
10 Day(s)
SGD 50.20

Part Number : 1290-31-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128646
1 pc.
White
5L
76
110–120
Ivory
10 Day(s)
SGD 50.20

Part Number : 1290-31-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714179747
1 pc.
White
L
78
78~88
Ivory
10 Day(s)
SGD 48.20

Part Number : 1290-31-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128615
1 pc.
White
LL
78
86~96
Ivory
10 Day(s)
SGD 48.20

Part Number : 1290-31-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128622
1 pc.
White
M
78
72~80
Ivory
10 Day(s)
SGD 48.20

Part Number : 1290-31-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128608
1 pc.
White
S
78
66~74
Ivory
10 Day(s)
SGD 48.20

Part Number : 1290-31-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714128592
1 pc.
Blue
3L
76
94~104
Blue
10 Day(s)
SGD 49.20

Part Number : 1290-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714097782
1 pc.
Blue
4L
76
102 to 112
Blue
10 Day(s)
SGD 50.20

Part Number : 1290-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714097799
1 pc.
Blue
5L
76
110–120
Blue
10 Day(s)
SGD 50.20

Part Number : 1290-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714179778
1 pc.
Blue
L
78
78~88
Blue
10 Day(s)
SGD 48.20

Part Number : 1290-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714097768
1 pc.
Blue
LL
78
86~96
Blue
10 Day(s)
SGD 48.20

Part Number : 1290-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714097775
1 pc.
Blue
M
78
72~80
Blue
10 Day(s)
SGD 48.20

Part Number : 1290-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714097751
1 pc.
Blue
S
78
66~74
Blue
10 Day(s)
SGD 48.20

Part Number : 1290-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714097744
1 pc.
Yellow
3L
76
94~104
Mustard
10 Day(s)
SGD 49.20

Part Number : 1290-57-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128691
1 pc.
Yellow
4L
76
102 to 112
Mustard
10 Day(s)
SGD 50.20

Part Number : 1290-57-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128707
1 pc.
Yellow
5L
76
110–120
Mustard
10 Day(s)
SGD 50.20

Part Number : 1290-57-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714179808
1 pc.
Yellow
L
78
78~88
Mustard
10 Day(s)
SGD 48.20

Part Number : 1290-57-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128677
1 pc.
Yellow
LL
78
86~96
Mustard
10 Day(s)
SGD 48.20

Part Number : 1290-57-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128684
1 pc.
Yellow
M
78
72~80
Mustard
10 Day(s)
SGD 48.20

Part Number : 1290-57-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128660
1 pc.
Yellow
S
78
66~74
Mustard
10 Day(s)
SGD 48.20

Part Number : 1290-57-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Mustard
  • Mass(g)
    500
  • Product Code
    4991714128653
1 pc.
Green
3L
76
94~104
Green
10 Day(s)
SGD 49.20

Part Number : 1290-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714097843
1 pc.
Green
4L
76
102 to 112
Green
10 Day(s)
SGD 50.20

Part Number : 1290-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714097850
1 pc.
Green
5L
76
110–120
Green
10 Day(s)
SGD 50.20

Part Number : 1290-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714159978
1 pc.
Green
L
78
78~88
Green
10 Day(s)
SGD 48.20

Part Number : 1290-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714097829
1 pc.
Green
LL
78
86~96
Green
10 Day(s)
SGD 48.20

Part Number : 1290-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714097836
1 pc.
Green
M
78
72~80
Green
10 Day(s)
SGD 48.20

Part Number : 1290-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714097812
1 pc.
Green
S
78
66~74
Green
10 Day(s)
SGD 48.20

Part Number : 1290-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714097805
1 pc.
Green
3L
76
94~104
Moss green
10 Day(s)
SGD 49.20

Part Number : 1290-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714097904
1 pc.
Green
4L
76
102 to 112
Moss green
10 Day(s)
SGD 50.20

Part Number : 1290-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714097911
1 pc.
Green
5L
76
110–120
Moss green
10 Day(s)
SGD 50.20

Part Number : 1290-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714160004
1 pc.
Green
L
78
78~88
Moss green
10 Day(s)
SGD 48.20

Part Number : 1290-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714097881
1 pc.
Green
LL
78
86~96
Moss green
10 Day(s)
SGD 48.20

Part Number : 1290-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714097898
1 pc.
Green
M
78
72~80
Moss green
10 Day(s)
SGD 48.20

Part Number : 1290-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714097874
1 pc.
Green
S
78
66~74
Moss green
10 Day(s)
SGD 48.20

Part Number : 1290-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714097867
1 pc.
Green
3L
76
94~104
Mint green
10 Day(s)
SGD 49.20

Part Number : 1290-67-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Mint green
  • Mass(g)
    500
  • Product Code
    4991714097966

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)