(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hybrid Short-Sleeved Blouson

Click this image to zoom it.

Move the mouse over the image to zoom

Hybrid Short-Sleeved Blouson

Standard Unit Price:
SGD 55.19-
Days to Ship :
10 Day(s)

Standard series using high quality cotton and features shrinkage and wrinkle prevention processing.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 25
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
55
123
27
10 Day(s)
SGD 56.24

Part Number : 1271-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174599
1 Pair
Gray
4L
56.5
127
27
10 Day(s)
SGD 57.29

Part Number : 1271-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174605
1 Pair
Gray
5L
58
131
27
10 Day(s)
SGD 57.29

Part Number : 1271-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174612
1 Pair
Gray
L
52
115
25
10 Day(s)
SGD 55.19

Part Number : 1271-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174575
1 Pair
Gray
LL
53.5
119
27
10 Day(s)
SGD 55.19

Part Number : 1271-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174582
1 Pair
Gray
M
50.5
111
25
10 Day(s)
SGD 55.19

Part Number : 1271-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174568
1 Pair
Gray
S
49
107
25
10 Day(s)
SGD 55.19

Part Number : 1271-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174551
1 Pair
Gray
3L
55
123
27
10 Day(s)
SGD 56.24

Part Number : 1271-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174681
1 Pair
Gray
4L
56.5
127
27
10 Day(s)
SGD 57.29

Part Number : 1271-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174698
1 Pair
Gray
5L
58
131
27
10 Day(s)
SGD 57.29

Part Number : 1271-25-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174704
1 Pair
Gray
L
52
115
25
10 Day(s)
SGD 55.19

Part Number : 1271-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174667
1 Pair
Gray
LL
53.5
119
27
10 Day(s)
SGD 55.19

Part Number : 1271-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174674
1 Pair
Gray
M
50.5
111
25
10 Day(s)
SGD 55.19

Part Number : 1271-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174650
1 Pair
Gray
S
49
107
25
10 Day(s)
SGD 55.19

Part Number : 1271-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174643
1 Pair
Green
3L
55
123
27
10 Day(s)
SGD 56.24

Part Number : 1271-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174773
1 Pair
Green
4L
56.5
127
27
10 Day(s)
SGD 57.29

Part Number : 1271-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174780
1 Pair
Green
5L
58
131
27
10 Day(s)
SGD 57.29

Part Number : 1271-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 57.29
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174797
1 Pair
Green
L
52
115
25
10 Day(s)
SGD 55.19

Part Number : 1271-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174759
1 Pair
Green
LL
53.5
119
27
10 Day(s)
SGD 55.19

Part Number : 1271-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    27
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174766
1 Pair
Green
M
50.5
111
25
10 Day(s)
SGD 55.19

Part Number : 1271-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174742
1 Pair
Green
S
49
107
25
10 Day(s)
SGD 55.19

Part Number : 1271-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    25
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714174735

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)