(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Head Bolt and Flywheel Socket Set AD604

Head Bolt and Flywheel Socket Set AD604

Standard Unit Price:
SGD 213.61
Days to Ship :
9 Day(s)

A flywheel socket dedicated to attaching/detaching of iron circular plate bolts fitted to the rear end of the crankshaft.
[Features]
· For 19.0 mm drive impact wrenches and power tools.
[Applications]
· Dedicated for automobile assembly and maintenance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Generic Tool
  • Width across flat dimension(mm)
    19 / 22 / 17 / 14
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    12 Sq.
  • Set Content
    6AD-14X,6AD-17L,6AD-19L,6AD-22L
  • Cosmetic Case Dimensions(mm)
    W177×D152×H43
  • Mass(g)
    1900
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 213.61

Part Number : AD604
Days to Ship 9 Day(s)
Standard Unit Price SGD 213.61

Specificationtitle

  • Product Type
    Generic Tool
  • Width across flat dimension(mm)
    14 ~ 22
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    12 Sq.
  • Set Content
    6AD-14X,6AD-17L,6AD-19L,6AD-22L
  • Cosmetic Case Dimensions(mm)
    W177×D152×H43
  • Mass(g)
    1900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)