(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tire wrench (with lever)

Tire wrench (with lever)

Standard Unit Price:
SGD 21.21-
Days to Ship :
8 Day(s) or more

L type wrench suitable for attaching/detaching automobile wheels.
[Features]
· 19 mm / 21 mm.
· With lever.
[Applications]
· For removing truck wheels.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tire-Related
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (L)(mm)
    80
Part Number
Width across flat dimension(mm)

Refine by

  • 19
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19
9 Day(s)
SGD 21.21

Part Number : LWR-19
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.21

Specificationtitle

  • Product Type
    Tire-Related
  • Width across flat dimension(mm)
    19
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    27.5
  • Dimension (H)(mm)
    275
  • Dimension (L)(mm)
    80
  • Mass(g)
    450
21
8 Day(s)
SGD 21.74

Part Number : LWR-21
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.74

Specificationtitle

  • Product Type
    Tire-Related
  • Width across flat dimension(mm)
    21
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    30
  • Dimension (H)(mm)
    276
  • Dimension (L)(mm)
    80
  • Mass(g)
    470

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)