(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Turning Processing Holder, Boring Tool Bit

Part Number

Configured Part Number is shown.

 
Part Number
SVVBN0808K11-S-B1
SVVBN1616H11
SVVBN1616K11-S-B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Specifications Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Gauge Chip

SGD 209.70

1 Piece(s) 10 Day(s) 88For small automatic lathes4.3812521VBMT 11 03 04

SGD 209.70

1 Piece(s) 10 Day(s) 1616-8.31610021.1VBMT 11 02 04

SGD 209.70

1 Piece(s) 10 Day(s) 1616For small automatic lathes8.31612521VBMT 11 03 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Lead Angle(°) 17.5 Cutting Angle(°) 72.5
Clearance angle(°) 5 Tip Size 11 Torque(Nm) 0.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)