(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cushion Drill, for Concrete, 3-Piece Set【3 Pieces Per Package】

Cushion Drill, for Concrete, 3-Piece Set

[Features]
· For drilling mortar, block, brick, ALC, and gypsum board and drilling pilot holes for plugless screws and inserting plug anchors.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ACD3S34
ACD3S35
ACD3S43
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSet Content JAN Code

SGD 25.48

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3.4 mm 3 pcs4907587602503

SGD 25.48

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3.5 mm 3 pcs4907587602510

SGD 25.90

3 Pieces Per Package

1 Pack(s) 9 Day(s) 4.3 mm 3 pcs4907587602527

Loading...

  1. 1

Basic Information

Opposite Side(mm) 6.35 Application For drilling mortar, block, brick, ALC, gypsum board and the like and drilling pilot holes for plugless screws and inserting plug anchors. Mount Size(mm) 165X50
Feature Carbide Tip + Asymmetric Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)