(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cushion Drill (for Concrete) Long Type

Cushion Drill (for Concrete) Long Type

[Features]
· For drilling mortar, block, brick, ALC, and gypsum board and drilling pilot holes for plugless screws and inserting plug anchors.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ACD34L
ACD35L
ACD43L
ACD48L
ACD50L
ACD64L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipφd
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code

SGD 15.00

1 Piece(s) 9 Day(s) 3.4951524907587601346

SGD 15.00

1 Piece(s) 9 Day(s) 3.5951524907587601353

SGD 15.42

1 Piece(s) 9 Day(s) 4.31001574907587601315

SGD 15.42

1 Piece(s) 9 Day(s) 4.81001574907587601322

SGD 15.42

1 Piece(s) 9 Day(s) 5.01001574907587601339

SGD 16.26

1 Piece(s) 9 Day(s) 6.41151724907587601360

Loading...

  1. 1

Basic Information

Opposite Side(mm) 6.35 Application For drilling mortar, block, brick, ALC, gypsum board and the like and drilling pilot holes for plugless screws and inserting plug anchors. Mount Size(mm) 200X35
Feature Carbide Tip + Asymmetric Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)