(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cushion Drill (for Concrete)

Cushion Drill (for Concrete)

Click this image to zoom it.

Move the mouse over the image to zoom

A drill for cushion concrete.
[Features]
· Cushion drill with a resin cushioning ring to suppress run-out. Rings are color-coded in accordance with size for easy recognition.
· An asymmetric type with carbide tip that reduces cutting resistance.
· Suitable for building and equipment.
[Applications]
· Ideal for drilling mortar, block, brick, ALC, and gypsum board.
· Convenient for plug anchor insertion and pilot holes with plugless screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ACD30
ACD32
ACD34
ACD35
ACD38
ACD40
ACD43
ACD45
ACD48
ACD50
ACD53
ACD55
ACD60
ACD64
ACD65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipφd
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code

SGD 12.48

1 Piece(s) 9 Day(s) 3.0451024907587601018

SGD 12.48

1 Piece(s) 9 Day(s) 3.2451024907587601025

SGD 12.48

1 Piece(s) 9 Day(s) 3.4451024907587601032

SGD 12.48

1 Piece(s) 9 Day(s) 3.5451024907587601049

SGD 12.90

1 Piece(s) 9 Day(s) 3.8501074907587601056

SGD 12.90

1 Piece(s) 9 Day(s) 4.0501074907587601063

SGD 12.90

1 Piece(s) 9 Day(s) 4.3501074907587601070

SGD 12.90

1 Piece(s) 9 Day(s) 4.5501074907587601087

SGD 12.90

1 Piece(s) 9 Day(s) 4.8501074907587601094

SGD 12.90

1 Piece(s) 9 Day(s) 5.0501074907587601100

SGD 13.74

1 Piece(s) 9 Day(s) 5.3651224907587601155

SGD 13.74

1 Piece(s) 9 Day(s) 5.5651224907587601117

SGD 13.74

1 Piece(s) 9 Day(s) 6.0651224907587601124

SGD 13.74

1 Piece(s) 9 Day(s) 6.4651224907587601131

SGD 13.74

1 Piece(s) 9 Day(s) 6.5651224907587601148

Loading...

  1. 1

Basic Information

Opposite Side(mm) 6.35 Application For drilling mortar, block, brick, ALC, gypsum board and the like and drilling pilot holes for plugless screws and inserting plug anchors. Mount Size(mm) 165X35
Feature Carbide Tip + Asymmetric Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)