(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
A201275C Plastic Cone Catcher

A201275C Plastic Cone Catcher

Standard Unit Price:
SGD 14.65
Days to Ship :
9 Day(s)

It holds the P-cone with a spring and ball and keeps the P-cone from falling unexpectedly.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    72
  • Outer Diameter(mm)
    18
  • JAN Code
    4907587358622
  • Features
    It holds the P-cone with a spring and ball and keeps the P-cone from falling unexpectedly.
  • Mount Size(mm)
    130×35
  • Chamfer Angle
    26°30′

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 14.65

Part Number : A201275C
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.65

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    72
  • Outer Diameter(mm)
    18
  • JAN Code
    4907587358622
  • Features
    It holds the P-cone with a spring and ball and keeps the P-cone from falling unexpectedly.
  • Mount Size(mm)
    130×35
  • Chamfer Angle
    26°30′

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)