(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

LA201211 Deep Hole Socket Bit

LA201211 Deep Hole Socket Bit

Standard Unit Price:
SGD 16.23
Days to Ship :
8 Day(s)

Tightening of scaffolding clamps

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    18
  • l(mm)
    7.5
  • JAN Code
    4907587345707
  • Mount Size(mm)
    160×35
  • Chamfer Angle
    26°30′

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 16.23

Part Number : LA201211
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.23

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    18
  • l(mm)
    7.5
  • JAN Code
    4907587345707
  • Mount Size(mm)
    160×35
  • Chamfer Angle
    26°30′

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for building/formwork construction and scaffold assembly.
●There is no backlash and shaft looseness in shaft press fit type(patent).

Specification

●Across-Flats Dimension(mm):12
●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)