(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MA20 Subtense 10 X 60 Socket with Magnet

MA20 Subtense 10 X 60 Socket with Magnet

Standard Unit Price:
SGD 16.18
Days to Ship :
8 Day(s)

Hex screw socket bit. Retains screws using a high-strength magnet, preventing them from falling out.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    60 (for Screw Diameter 6 mm)
  • Shaft measurements(mm)
    16
  • L1(mm)
    3.96
  • JAN Code
    4907587334138
  • Features
    Hex screw socket bit. Retains screws using the high-strength magnet, preventing them from falling out.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 16.18

Part Number : MA201060
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.18

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    60 (for Screw Diameter 6 mm)
  • Shaft measurements(mm)
    16
  • L1(mm)
    3.96
  • JAN Code
    4907587334138
  • Features
    Hex screw socket bit. Retains screws using the high-strength magnet, preventing them from falling out.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)